Stainless Steel Round-Flanged Unit With Spigot Joint UCSFC

The UCSFC is a round flange with excellent water resistance and corrosion resistance thanks to the use of stainless steel.
The bearing box can be mounted in an accurate position by simply inserting the spigot joint of a bearing box with a spigot joint on the mounting surface into the mount hole on the main body of the machinery.

Thin and compact design. Contains food grease and is suitable for use with food machinery.

Part Number

Configured Part Number is shown.

Part Number
UCSFC204H1CS6
UCSFC204H1DS6
UCSFC204H1S6
UCSFC204H1S6E1
UCSFC205H1CS6
UCSFC205H1DS6
UCSFC205H1S6E1
UCSFC206H1CS6
UCSFC206H1DS6
UCSFC206H1S6E1
UCSFC207H1CS6
UCSFC207H1DS6
UCSFC207H1S6
UCSFC207H1S6E1
UCSFC208H1DS6
UCSFC208H1S6
UCSFC208H1S6E1
Part NumberVolume DiscountDays to ShipShaft Bore Dia. d
(Ø)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Accessory Machining
Quote 2010,9005,350With steel plate cover / Through typeNA
Quote 2010,9005,350With steel plate cover / Through typeNA
6 Day(s) or more 2010,9005,350Without coverNA
Quote 2010,9005,350Without coverSteel plate cover-mounting groove
Quote 2511,9006,300With steel plate cover / Through typeNA
Quote 2511,9006,300With steel plate cover / Through typeNA
Quote 2511,9006,300Without coverSteel plate cover-mounting groove
Quote 3016,5009050With steel plate cover / Through typeNA
Quote 3016,5009050With steel plate cover / Through typeNA
Quote 3016,5009050Without coverSteel plate cover-mounting groove
Quote 3521,80012,300With steel plate cover / Through typeNA
Quote 3521,80012,300With steel plate cover / Through typeNA
6 Day(s) or more 3521,80012,300Without coverNA
Quote 3521,80012,300Without coverSteel plate cover-mounting groove
Quote 4024,80014,300With steel plate cover / Through typeNA
6 Day(s) or more 4024,80014,300Without coverNA
Quote 4024,80014,300Without coverSteel plate cover-mounting groove

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Round flange shape Unit Body Material Stainless Steel
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type Rolling Element Material Stainless Steel Surface Treatment No
Diameter series symbol 2 (for light load) Fit J7 Grease Type Food-grade grease
Seal Nitrile

Additional Products in this Category

Tech Support