Stainless Steel Square-Flanged Unit UCSF-H1-S6

The UCSF is a square flanged unit with 4 mounting holes, with excellent water resistance and corrosion resistance due to its use of stainless steel.
Contains food grease and is suitable for use with food machinery.
The UCVF is a square flanged unit that uses thermo-plastic in the bearing box.
Stainless steel (S6) and plated (S7) options are available for the bearing.
Contains food grease and is suitable for use with food machinery.

Part Number

Configured Part Number is shown.

Part Number
UCSF204H1S6E1
UCSF206H1S6E1
UCSF209H1S6E1
Part NumberVolume DiscountDays to ShipShaft Bore Dia. d
(Ø)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
6 Day(s) or more 2010,9005,350
9 Day(s) or more 3016,5009050
6 Day(s) or more 4527,80016,200

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Square flange shape Unit Body Material Stainless Steel
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type Rolling Element Material Stainless Steel Surface Treatment No
Diameter series symbol 2 (for light load) Fit J7 Grease Type Food-grade grease
Seal Nitrile Machining Steel plate cover-mounting groove

Additional Products in this Category

Tech Support