Take-Up Unit With Steel Plate Frame SBPTH

The SBPTH is a lightweight type unit that combines a steel plate take-up unit, a steel plate frame, and an adjustment bolt.
The bearing box can be moved in a radial direction using the adjustment bolt to adjust the support position for the shaft.
A compact and lightweight unit with a bearing box and frame made of pressed steel plate.
The frame is mounted to the machine body with 6 bolts.

Part Number

Configured Part Number is shown.

SBPTH204-90

Part Number
SBPTH204-90
Part NumberVolume DiscountDays to ShipBasic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
8 Day(s) or more 12,8006,650

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Take-Up Type Shaft Bore Dia. d(Ø) 20
Unit Body Material Cast Iron Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type Rolling Element Material Bearing Steel
Surface Treatment No Diameter series symbol 2 (for light load) Fit J7

Please check the type/dimensions/specifications of the part SBPTH204-90 in the Take-Up Unit With Steel Plate Frame SBPTH series.

Additional Products in this Category

Tech Support