Air Slide Table, Height Interchangeable Type, MXQ Series

Caution
- [Operating pressure] 0.15 to 0.7 MPa (end lock: 0.35 to 0.7 MPa). See p. 86 in the SMC catalog for the minimum operating pressure for the metal stopper with bumper. For the ø20 inner diameter cylinder with shock absorber, the operating pressure is 0.15 to 0.6 MPa.
- [Maximum load weight] For shock absorbers, the values given are for horizontal types.
- Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
An air slide table with improved auto switch visibility.
[Features]
· Improved allowable kinetic energy.
· The table shape was designed in consideration of functionality and maintenance.
· Shorter length table available.
Air Slide Table, Height Interchangeable Type Specifications
Adjuster Mounting Position (Excluding Centralized Adjuster)

Image of adjuster mounting positions
Centralized Adjuster Mounting Position

Image of centralized adjuster mounting positions
Specifications
| Cylinder Inner Diameter (mm) | 6 | 8 | 12 | 16 | 20 | 25 |
|---|---|---|---|---|---|---|
| Piping connection port diameter | M5 × 0.8 | |||||
| Fluid | Air | |||||
| Action | Double-acting type | |||||
| Operating Pressure | 0.15 to 0.7 MPa *1 (End lock: 0.35 to 0.7 MPa) | |||||
| Guaranteed Proof Pressure | 1.05 MPa | |||||
| Ambient Temperature and Operating Fluid Temperature | -10 to 60°C | |||||
| Operating Speed Range (Average Operating Speed) | 50 to 500 mm/s (Metal stopper with bumper: 50 to 300 mm/s) (Metal stopper: 50 to 200 mm/s) In the standard stroke table on p. 83, * is 50 to 300 mm/s | |||||
| Cushioning (without Stroke Adjuster) | Internal rubber cushioning | |||||
| Cushioning (with Stroke Adjuster) | Metal stopper with bumper, rubber stopper Shock absorber, metal stopper | |||||
| Lubrication | Not required | |||||
| Auto Switch | Solid-state auto switch, reed type auto switch (2-wire type, 3-wire type) 2-color indicator solid state auto switch (2-wire type, 3-wire type) | |||||
| Stroke Length Tolerance | 0 to +2 mm | |||||
*1:
Using at less than the minimum operating pressure will lower the repeatability accuracy.
Minimum operating pressure for metal stopper with bumper: Pressure required to fully compress the protrusion of the bumper until is contacts the metal portion.
For the ø20 inner diameter cylinder with shock absorber, the operating pressure is 0.15 to 0.6 MPa.
Theoretical Output
Using dual rods provides double the output of conventional cylinders.

Drawing (OUT, IN)
| Cylinder Internal Diameter (mm) | Rod Diameter (mm) | Operating Direction | Piston Area (mm2) | Operating Pressure (MPa) | |||||
|---|---|---|---|---|---|---|---|---|---|
| 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | ||||
| 6 | 3 | OUT | 57 | 11 | 17 | 23 | 29 | 34 | 40 |
| IN | 42 | 8 | 13 | 17 | 21 | 25 | 29 | ||
| 8 | 4 | OUT | 101 | 20 | 30 | 40 | 51 | 61 | 71 |
| IN | 75 | 15 | 23 | 30 | 38 | 45 | 53 | ||
| 12 | 6 | OUT | 226 | 45 | 68 | 90 | 113 | 136 | 158 |
| IN | 170 | 34 | 51 | 68 | 85 | 102 | 119 | ||
| 16 | 6 | OUT | 402 | 80 | 121 | 161 | 201 | 241 | 281 |
| IN | 346 | 69 | 104 | 138 | 173 | 207 | 242 | ||
| 20 | 8 | OUT | 628 | 126 | 188 | 251 | 314 | 377 | 440 |
| IN | 528 | 106 | 158 | 211 | 264 | 317 | 369 | ||
| 25 | 10 | OUT | 982 | 196 | 295 | 393 | 491 | 589 | 687 |
| IN | 825 | 165 | 247 | 330 | 412 | 495 | 577 | ||
Precautions
When using a metal stopper with a bumper for positioning, the theoretical output differs by the force required to fully compress the bumper
Maximum Load Weight
| Model | Without Adjuster | Adjuster Options | ||||
|---|---|---|---|---|---|---|
| Internal Rubber Cushioning | Rubber Stopper | Metal stopper with Bumper | Shock Absorber / RJ | Metal Stopper | ||
| Horizontal | Vertical | |||||
| MXQ6 | 0.6 | 0.6 | - | 0.6 | 0.6 | |
| MXQ8 | 1 | 1 | 1 | 1 | 1 | |
| MXQ12 | 2 | 2 | 2 | 1.5 | 1 | 2 |
| MXQ16 | 4 | 4 | 4 | 4 | 2.5 | 4 |
| MXQ20 | 6 | 6 | 6 | 6 | 6 | |
| MXQ25 | 9 | 9 | 9 | 9 | 6 | 9 |
(Increment: kg)