Low Profile Air Slide Table MXF Series

Brand :
SMC
Caution
- Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
A compact and low profile air slide table with the guide and cylinder arranged in a parallel configuration.
[Features]
· Neat appearance.
· Stroke adjuster equipped as standard.
· Allows for the mounting of an auto switch.
· Reinforced threads for mounting workpieces.
· Mounting and removal reproducibility.
· Optional porting.
· High rigidity.
Low Profile Air Slide Table MXF Series Specifications
| Cylinder Inner Diameter (mm) | 8 | 12 | 16 | 20 |
|---|---|---|---|---|
| Piping connection port diameter | M3 × 0.5 | M5 × 0.8 | ||
| Fluid | Air | |||
| Action | Double-acting type | |||
| Operating Pressure | 0.15 to 0.7 MPa | |||
| Guaranteed Proof Pressure | 1.05 MPa | |||
| Ambient Temperature and Operating Fluid Temperature | -10 to 60°C | |||
| Operating speed range (average operating speed)* | 50 to 500 mm/s | |||
| Cushioning | Rubber cushioning at both ends | |||
| Lubrication | Not required | |||
| Auto Switch (Option) | Reed type auto switch Solid state auto switch (2-wire type, 3-wire type) 2-color indicator solid state auto switch (2-wire type, 3-wire type) | |||
| Stroke Length Tolerance | 0 to +1 mm | |||
| Stroke Adjustable Range | Extension end: 5 mm, Retraction end: 5 mm | |||
*Average operating speed: The speed obtained when the stroke is divided by the time required for the operation from beginning to end
Theoretical Output Table

Drawing (OUT, IN)
| Cylinder Internal Diameter (mm) | Rod size (mm) | Operating Direction | Piston area (mm2) | Operating pressure (MPa) | |||||
|---|---|---|---|---|---|---|---|---|---|
| 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | ||||
| 8 | 4 | OUT | 50 | 10 | 15 | 20 | 25 | 30 | 35 |
| IN | 38 | 8 | 11 | 15 | 19 | 23 | 27 | ||
| 12 | 6 | OUT | 113 | 23 | 34 | 45 | 57 | 68 | 79 |
| IN | 85 | 17 | 26 | 34 | 43 | 51 | 60 | ||
| 16 | 8 | OUT | 201 | 40 | 60 | 80 | 101 | 121 | 141 |
| IN | 151 | 30 | 45 | 60 | 76 | 91 | 106 | ||
| 20 | 10 | OUT | 314 | 63 | 94 | 126 | 157 | 188 | 220 |
| IN | 236 | 47 | 71 | 94 | 118 | 142 | 165 | ||
Precautions
Theoretical output (N) = Pressure (MPa) × Piston area (mm2)
Standard Stroke
| Model | Standard Stroke (mm) |
|---|---|
| MXF8 | 10, 20, 30 |
| MXF12 | 20, 30, 50 |
| MXF16 | 30, 50, 75 |
| MXF20 | 30, 50, 75, 100 |
Weight Table
| Model | Standard Stroke (mm) | |||||
|---|---|---|---|---|---|---|
| 10 | 20 | 30 | 50 | 75 | 100 | |
| MXF8 | 120 | 130 | 170 | - | - | - |
| MXF12 | - | 210 | 250 | 360 | - | - |
| MXF16 | - | - | 360 | 500 | 690 | - |
| MXF20 | - | - | 600 | 750 | 1060 | 1,370 |
(Unit: g)