Air Slide Table MXW Series

Caution
- Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
An air slide table with linear guides for smooth and stable long strokes.
[Features]
· The rigidity of the table remains constant throughout the entire stroke.
· Dual-rod structure.
Air Slide Table MXW Series Specifications
Product Features

Long Stroke (Max 300 mm)
The use of a long-stroke linear guide enables the accommodation of long strokes, providing smooth movement with no vibrations.
Dual-Rod Structure
A slim design yet with double the output.
Piping, Wiring
- Accommodates piping from 2 directions.
- Piping and wiring entry can be done on the same surface.
- Auto switches can be mounted to both sides of the body.

Lateral piping / Axial direction piping
Specifications
| Model | MXW8 | MXW12 | MXW16 | MXW20 | MXW25 |
|---|---|---|---|---|---|
| Cylinder Internal Diameter (mm) | ø8 × 2 (Equivalent to ø11) | ø12 × 2 (Equivalent to 17) | ø16 × 2 (Equivalent to 23) | ø20 × 2 (Equivalent to 28) | ø25 × 2 (Equivalent to 35) |
| Piping connection port diameter | M5 × 0.8 | Rc 1/8 | |||
| Fluid | Air | ||||
| Action | Double-acting type | ||||
| Operating Pressure | 0.15 to 0.7 MPa | ||||
| Guaranteed Proof Pressure | 1.05 MPa | ||||
| Ambient Temperature and Operating Fluid Temperature | -10 to +60°C | ||||
| Operating speed range (average operating speed)* | 50 to 500 mm/s | ||||
| Cushioning | Urethane bumpers at both ends (standard) Shock absorbers on both ends (option) | ||||
| Lubrication | Not required | ||||
| Auto Switch (option) | Reed type auto switch Solid state auto switch (2-wire type, 3-wire type) 2-color indicator solid state auto switch (2-wire type, 3-wire type) | ||||
| Stroke Length Tolerance | 0 to +1 mm | ||||
| Stroke Adjustable Range | One side 5 mm (10 mm for both sides) | ||||
*Average operating speed: The speed obtained when the stroke is divided by the time required for the operation from beginning to end.
Operating Direction
When viewed from side with lateral piping ports
R: Right side (OUT side)
L: Left side (IN side)

Operating direction drawing
Theoretical Output Table (Unit: N)
Uses a dual rod cylinder for double the output of conventional cylinders.
| Cylinder Internal Diameter (mm) | Rod size (mm) | Operating Direction | Piston area (mm2) | Operating pressure (MPa) | |||||
|---|---|---|---|---|---|---|---|---|---|
| 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | ||||
| 8 | 4 | R | 101 | 20 | 30 | 40 | 51 | 61 | 71 |
| L | 75 | 15 | 23 | 30 | 38 | 45 | 53 | ||
| 12 | 6 | R | 226 | 45 | 68 | 90 | 113 | 136 | 158 |
| L | 170 | 34 | 51 | 68 | 85 | 102 | 119 | ||
| 16 | 8 | R | 402 | 80 | 121 | 161 | 201 | 241 | 281 |
| L | 302 | 60 | 91 | 121 | 151 | 181 | 211 | ||
| 20 | 10 | R | 628 | 126 | 188 | 251 | 314 | 377 | 440 |
| L | 471 | 94 | 141 | 188 | 236 | 283 | 330 | ||
| 25 | 12 | R | 982 | 196 | 295 | 393 | 491 | 589 | 687 |
| L | 756 | 151 | 227 | 302 | 378 | 454 | 529 | ||
*Theoretical output (N) = Pressure (MPa) × Piston area (mm2).
Standard Stroke (mm) / Weight Table (g)
| Model | Standard Stroke (mm) | Amount of Increase from Options | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 25 | 50 | 75 | 100 | 125 | 150 | 175 | 200 | 225 | 250 | 275 | 300 | Shock Absorber | |
| MXW8 | 550 | 610 | 700 | 790 | 880 | 980 | - | - | - | - | - | - | 15 |
| MXW12 | - | 930 | 1010 | 1140 | 1270 | 1400 | - | - | - | - | - | - | 15 |
| MXW16 | - | - | 1850 | 1970 | 2150 | 2350 | 2540 | 2740 | - | - | - | - | 20 |
| MXW20 | - | - | - | 4440 | 4640 | 5,000 | 5360 | 5710 | 6070 | 6430 | - | - | 65 |
| MXW25 | - | - | - | 9300 | 9620 | 9970 | 10500 | 11100 | 11700 | 12200 | 12800 | 13400 | 140 |