Air Slide Table MXJ Series

Brand :
SMC
Caution
- Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
An air slide table with an integrated front mounted section and table, giving it a highly accurate and rigid top and front mounting surface.
[Features]
· Auto switches can be mounted in two rows.
· Axial direction piping.
· Left and right symmetric shape.
Air Slide Table MXJ Specifications
| Model | MXJ4 | MXJ6 | MXJ8 |
|---|---|---|---|
| Cylinder Inner Diameter (mm) | 4.5 | 6 | 8 |
| Piping connection port diameter | M3 × 0.5 | ||
| Fluid | Air | ||
| Action | Double acting type | ||
| Operating Pressure | 0.15 to 0.7 MPa | ||
| Guaranteed Proof Pressure | 1.05 MPa | ||
| Ambient Temperature and Operating Fluid Temperature | -10 to 60°C | ||
| Operating speed range (average operating speed)* | 50 to 500 mm/s (For metal stopper: 50 to 200 mm/s) | ||
| Cushioning | Rubber cushion (For metal stopper: no cushion) | ||
| Lubrication | Not required | ||
| Stroke Adjustable Range (Metal Stopper) | Each end 0 to 5 mm | ||
| Auto Switch | Reed type auto switch (2-wire type, 3-wire type) Solid state auto switch (2-wire type, 3-wire type) 2-color indicator solid state auto switch (2-wire type, 3-wire type) | ||
| Stroke Length Tolerance | 0 to +1 mm | ||
*Average operating speed: The speed obtained when the stroke is divided by the time required for the operation from beginning to end.
Standard Stroke
| Model | Standard Stroke (mm) |
|---|---|
| MXJ4 | 5, 10 |
| MXJ6 | 5, 10, 15 |
| MXJ8 | 5, 10, 15, 20 |
Theoretical Output

Drawing (OUT, IN)
| Model | Cylinder Internal Diameter (mm) | Rod size (mm) | Action | Piston area (mm2) | Operating pressure (MPa) | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | |||||
| MXJ4 | 4.5 | 2 | OUT | 16 | 3 | 5 | 6 | 8 | 10 | 11 |
| IN | 13 | 3 | 4 | 5 | 6 | 8 | 9 | |||
| MXJ6 | 6 | 3 | OUT | 28 | 6 | 8 | 11 | 14 | 17 | 20 |
| IN | 21 | 4 | 6 | 8 | 11 | 13 | 15 | |||
| MXJ8 | 8 | 4 | OUT | 50 | 10 | 15 | 20 | 25 | 30 | 35 |
| IN | 38 | 8 | 11 | 15 | 19 | 23 | 26 | |||
(Unit: N)
Precautions
Theoretical output (N) = Pressure (MPa) × Piston area (mm2)