Piercing Screw Set (Countersunk Head / Stainless Steel / Black)

Brand :
ESCO
Caution
Product Description
[Features]
·Materials: Stainless steel (SS black plating)
· (+) Countersunk head
·Case Size: 205 × 145 × 40 mm
·Size (mm): 4 × 13 (88 pcs.), 4 × 16 (80 pcs.), 4 × 19 (140 pcs.), 4 × 25 (100 pcs.), 5 × 19 (60 pcs.), 5 × 25 (48 pcs.), 5 × 30 (40 pcs.)