Air Slide Table MXP Series

Brand :
SMC
Caution
- Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
An air slide table with a linear guide with a built-in cylinder.
[Features]
· A compact air slide table with high rigidity and high precision.
· Allows for auto switch mounting.
· Optional porting.
· Stroke adjuster.
· Improved workability during maintenance.
· Tapped for workpiece mounting.
Air Slide Table MXP Features

MXP6

MXP8

MXP10

MXP12

MXP16

With shock absorber
*The model with shock absorber has a dedicated body. Changes to the shock absorber specifications cannot be done by replacing or adding parts.
Specifications
| Model | MXP6 | MXP8 | MXP10 | MXP12 | MXP16 | |
|---|---|---|---|---|---|---|
| Cylinder Inner Diameter (mm) | 6 | 8 | 10 | 12 | 16 | |
| Piping connection port diameter | M3 × 0.5 | M5 × 0.8 | ||||
| Fluid | Air | |||||
| Action | Double acting type | |||||
| Operating Pressure | 0.15 to 0.7 MPa | |||||
| Guaranteed Proof Pressure | 1.05 MPa | |||||
| Ambient Temperature and Operating Fluid Temperature | -10 to 60°C | |||||
| Operating speed range (average operating speed)* | 50 to 500 mm/s (For metal stopper: 50 to 200 mm/s) | |||||
| Cushioning | Rubber cushion Shock absorber (option: not on MXP6 or MXP8. ) None (with metal stopper) | |||||
| Lubrication | Not required | |||||
| Stroke Adjuster | Standard equipment (on the MXP6 only one side is adjustable) | |||||
| Stroke Adjustable Range | Rubber Stopper | One side only, 0 to 5 mm | Each end 0 to 3 mm | |||
| Shock Absorber | - | Each end 0 to 5 mm | ||||
| Metal stopper | One side only, 0 to 6 mm | Each end 0 to 5 mm | Each end 0 to 4 mm | |||
| Auto Switch | Reed type auto switch (2-wire type, 3-wire type) Solid state auto switch (2-wire type, 3-wire type) 2-color indicator solid state auto switch (2-wire type, 3-wire type) | |||||
| Stroke Length Tolerance | 0 to +1 mm | |||||
Precautions
Average operating speed: The speed obtained when the stroke is divided by the time required for the operation from beginning to end.
Theoretical Output Table
| Cylinder Internal Diameter (mm) | Piston area (mm2) | Operating pressure (MPa) | |||||
|---|---|---|---|---|---|---|---|
| 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | ||
| 6 | 28 | 6 | 8 | 11 | 14 | 17 | 20 |
| 8 | 50 | 10 | 15 | 20 | 25 | 30 | 35 |
| 10 | 79 | 16 | 24 | 32 | 40 | 47 | 55 |
| 12 | 113 | 23 | 34 | 45 | 57 | 68 | 79 |
| 16 | 201 | 40 | 60 | 80 | 101 | 121 | 141 |
(Unit: N)
Standard Stroke
| Model | Standard Stroke |
|---|---|
| MXP6 | 5, 10 |
| MXP8 | 10, 20 |
| MXP10 | 10, 20 |
| MXP12 | 15, 25 |
| MXP16 | 20, 30 |
(Unit: mm)
Weight Table
| Model | Main Body Weight | Increased Weight with Magnet and Switch Rail | |
|---|---|---|---|
| Rubber cushion Metal stopper | Shock Absorber | ||
| MXP6-5 | 80 | - | 10 |
| MXP6-10 | 105 | - | 10 |
| MXP8-10 | 100 | - | 8 |
| MXP8-20 | 160 | - | 12 |
| MXP10-10 | 130 | 170 | 13 |
| MXP10-20 | 210 | 255 | 20 |
| MXP12-15 | 210 | 250 | 17 |
| MXP12-25 | 320 | 375 | 23 |
| MXP16-20 | 640 | 700 | 20 |
| MXP16-30 | 830 | 905 | 23 |
(Unit: g)