Air Slide Table MXY Series

Brand :
SMC
Caution
- Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
· A long-stroke type air slide table with a linear guide with built-in magnetically coupled rodless cylinder.
[Features]
· A compact and lightweight air slide table with high rigidity.
· High allowable moments in spite of its compact design.
· Improved workpiece and main body mounting reproducibility.
· Adjuster options.
· Optional porting.
Air Slide Table MXY Features
Rigid, lightweight, and compact

Dimensional drawing
| Model | Height mm | Width mm | Weight g * |
|---|---|---|---|
| MXY6 | 21.5 | 30 | 270 |
| MXY8 | 25 | 38 | 420 |
| MXY12 | 36 | 50 | 930 |
*Values for 50‑mm stroke
Positioning Pin Hole

Positioning pin hole image
Improved workpiece and main body mounting reproducibility.
Flexible Piping

Select from lateral, axial and centralized axial piping
Stroke Adjuster

The stroke adjuster does not protrude from the workpiece mounting surface, providing workpiece mounting flexibility.
Specifications
| Model | MXY6 | MXY8 | MXY12 | |
|---|---|---|---|---|
| Tube Inner Diameter (mm) | 6 | 8 | 12 | |
| Piping connection port diameter | M5 × 0.8 | |||
| Fluid | Air | |||
| Action | Double acting type | |||
| Operating Pressure | 0.2 to 0.55 MPa | |||
| Guaranteed Proof Pressure | 0.83 MPa | |||
| Ambient Temperature and Operating Fluid Temperature | -10 to 60°C | |||
| Operating Speed Range (Average Operating Speed) *1 | *2 50 to 400 mm/s For metal stopper: 50 to 200 mm/s | |||
| Cushioning | Rubber cushion *3 Shock absorber (not on MXY6 or MXY8.) None (with metal stopper) | |||
| Lubrication | Not required | |||
| Stroke Adjuster | Standard equipment | |||
| Stroke Adjustable Range | Rubber Stopper | One side: 0 to 5 mm | ||
| Shock Absorber | - | - | One side: 0 to 15 mm | |
| Metal stopper | One side: 0 to 5 mm | |||
| Auto Switch | Reed type auto switch (2-wire type, 3-wire type) Solid state auto switch (2-wire type, 3-wire type) 2-color indicator solid state auto switch (2-wire type, 3-wire type) | |||
| Stroke Length Tolerance | 0 to +1 mm | |||
*2: (Consult SMC when needing smooth operation in the low speed range of 80 mm/s or less.)
*3: (The lifespan of the shock absorber will differ from that of the MXY cylinder main body, depending on the operating conditions.)
Theoretical Output Table
| Cylinder Internal Diameter (mm) | Piston area (mm2) | Operating pressure (MPa) | ||||
|---|---|---|---|---|---|---|
| 0.2 | 0.3 | 0.4 | 0.5 | 0.55 | ||
| 6 | 28 | 6 | 8 | 11 | 14 | 15 |
| 8 | 50 | 10 | 15 | 20 | 25 | 28 |
| 12 | 113 | 23 | 34 | 45 | 57 | 62 |
(Unit: N)
Standard Stroke
| Model | Standard Stroke |
|---|---|
| MXY6 | 50, 100, 150, 200 |
| MXY8 | 50, 100, 150, 200, 250, 300 |
| MXY12 | 50, 100, 150, 200, 250, 300, 350, 400 |
(Unit: mm)
Magnetic Holding Force
| Model | Magnetic Holding Force |
|---|---|
| MXY6 | 19 |
| MXY8 | 34 |
| MXY12 | 77 |
(Unit: N)