Handheld Electrostatic Meter, IZH10 Series

Brand :
SMC
Caution
- Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
- CAD data is not available for some models.
Product Description
Handheld Electrostatic Meter, IZH10 Series.
[Features]
· Electrostatic meter with superior portability.
· Compact and lightweight: 85 g (excluding dry cell batteries).
· Peak and bottom value display function.
· Reset function.
· Auto power-off function.
· Low battery indicator.
· Backlit display is easy to read even in the dark.
Handheld Electrostatic Meter, IZH10 Series Detailed Example

IZH10 product image
Handheld Electrostatic Meter, IZH10 Series Features
Peak/Bottom Display Function
- Detects and updates the maximum and minimum electrostatic potential value during measurement.
- Allows the display value to be held at the maximum or minimum electrostatic potential value.
Reset Function
- Measured static electricity charge reading can be adjusted to zero.
- Reading can be corrected within ±5% F.S. of the factory settings.
Low Battery Indicator
- Two-stage low battery indicator: "Battery LOW" and "Replace Battery."
- The battery level when the battery is low is indicated by a flashing or lit-up "L" on the display.
Auto Power-Off Function
- If no buttons are operated for 5 minutes or more, the power supply will switch off automatically.
- When the "POWER" button is pressed down for 6 seconds or more with the power supply off, the time until auto power-off when no buttons are pressed is extended to 15 minutes.
Backlight Lighting
- Display can be seen easily in the dark.
- Switch between backlight on and backlight off with each press of the "LIGHT" button.
Displayed Digit Change Function
- When the static electricity charge voltage is between -0.99 kV and +0.99 kV, the minimum display digit is automatically changed.
Handheld Electrostatic Meter, IZH10 Series Specifications
| Item | IZH10 | |
|---|---|---|
| Rated Charge Amount Range | ±20.0 kV | |
| Minimum Display Unit | 0.1 kV (±1.0 kV to ±20.0 kV), 0.01 kV (0 to ±0.99 kV) | |
| Measurement Distance | 50 mm (between sensor part and measurement object) | |
| Power Supply*1 | 1.5 V DC AA alkaline dry cell batteries × 2 (continuous use for 15 hours or more*2) | |
| Display Accuracy | ±5% F.S. ±1 digit | |
| Environmental Resistance | Enclosure | IP40 |
| Operating Temperature Range | Operating: 0 to 40°C, Stored: -10 to 60°C (no freezing or condensation) | |
| Operating Humidity Range | Operating/Stored: 35 to 85% R.H. (no condensation) | |
| Vibration Resistance | 10 to 150 Hz at amplitudes and accelerations smaller than 1.5 mm and 98 m/s2 respectively, in X, Y and Z directions (de-energized) | |
| Impact Resistance | 100 m/s2 in X, Y, Z directions 3 times each (de-energized) | |
| Material | Display part: PC/ABS, Sensor part: ABS | |
| Weight | 85 g (excluding dry cell batteries) | |
| Standards | CE marking | |
| Accessories | Ground wire, soft case | |
- *1: AA alkaline dry cell batteries are not included and must be acquired separately.
- *2: When new alkaline dry cell batteries are used at normal temperature.
Handheld Electrostatic Meter, IZH10 Series Dimensions
Display Part
(Unit: mm)

Display part dimensional drawing
Sensor Part
(Unit: mm)

Sensor part dimensional drawing