FGBA-S/FGBAS-S rubber bumper with thread (single-sided male thread)

Brand :
NABEYA BI-TECH
Caution
Product Description
[Features]
· Rubber bumper with installation screw built in.
· Easy installation on equipment and machines.
· Male thread type on one side.
· Environmentally friendly NR (natural rubber) is used.
· In addition to use for shock absorption and vibration damping, can also be used as feet for equipment and machines.
· Thread section material available in 2 types.
Drawing

Product Specification
Material and Finish
| - | FGBA-S | FGBAS-S |
|---|---|---|
| Main body | NR (natural rubber), shore A hardness 55±5 | NR (natural rubber), shore A hardness 55±5 |
| Thread section | Steel, trivalent chromate treatment | Stainless steel |
| Cover sheet | Steel, trivalent chromate treatment | Stainless steel |
RoHS2 compliant
Specifications Table
FGBA-S

Thread section: steel
FGBAS-S

Thread section: stainless steel