KSCMS/KSCFS Seven-Lobe Knob - Captive Type

Brand :
NABEYA BI-TECH
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Features]
· By connecting the knob and the machine or device with a cable or chain, loss or detachment of the knob is prevented.
· The shape of the knob is seven-lobed. A seven-sided shape is ideal for fitting comfortably in the human hand.
· Since the retainer ring idles relative to the knob, the cable or chain will not become tangled even when the knob is rotated.
Drawing
KSCMS
KSCFS


KSCMS-H/KSCFS-H
KSCMS-K/KSCFS-K


Product Specification
Material and Finish
| - | KSCMS-A | KSCMS-H | KSCMS-K | KSCFS-A | KSCFS-H | KSCFS-K |
|---|---|---|---|---|---|---|
| Knob | nylon 6 (matte black) | nylon 6 (matte black) | nylon 6 (matte black) | nylon 6 (matte black) | nylon 6 (matte black) | nylon 6 (matte black) |
| Thread section | SUS304 equivalent*1 | SUS304 equivalent*1 | SUS304 equivalent*1 | Equivalent to SUS303 | Equivalent to SUS303 | Equivalent to SUS303 |
| Retainer ring | Equivalent to SUS301 | Equivalent to SUS301 | Equivalent to SUS301 | Equivalent to SUS301 | Equivalent to SUS301 | Equivalent to SUS301 |
| Cable | - | Equivalent to SUS301 PVC | - | - | Equivalent to SUS301 PVC | - |
| Washer | - | SUS304 equivalent | - | - | SUS304 equivalent | - |
| Ball chain | - | - | Equivalent to SUS301 | - | - | Equivalent to SUS301 |
RoHS2 compliant
*1: KSCMS-63-M12 is SUS303.
Specifications Table

KSCMS-A, KSCFS-A: Retainer ring only KSCMS-H, KSCFS-H: Retainer ring + cable KSCMS-K, KSCFS-K: Retainer ring + ball chain