SNSS-SD hex socket head small head bolt

Brand :
NABEYA BI-TECH
Caution
- The product image includes products other than the applicable product. Please note this.
Product Description
[Features]
· A hex socket head cap screw with a small head diameter. The counterbore hole diameter can be made smaller than that of a standard hex socket head cap screw.
[Applications]
· Space saving of equipment and devices
Drawing

SNSS-SD series
Specifications Table
Unit: mm
| Product number | M | L | D1 | L1 | B |
|---|---|---|---|---|---|
| SNSS-M2-3-SD | M2 | 3 | 3 | 2 | 1.5 |
| SNSS-M2-4-SD | M2 | 4 | 3 | 2 | 1.5 |
| SNSS-M2-5-SD | M2 | 5 | 3 | 2 | 1.5 |
| SNSS-M2-6-SD | M2 | 6 | 3 | 2 | 1.5 |
| SNSS-M2.5-4-SD | M2.5 | 4 | 3.8 | 2.5 | 2 |
| SNSS-M2.5-5-SD | M2.5 | 5 | 3.8 | 2.5 | 2 |
| SNSS-M2.5-6-SD | M2.5 | 6 | 3.8 | 2.5 | 2 |
| SNSS-M2.5-8-SD | M2.5 | 8 | 3.8 | 2.5 | 2 |
Material and Finish
| SNSS-SD | |
|---|---|
| Main body | SUSXM7 (SUS304 equivalent) |
| Strength class | A2-70 |