UZBC Tubular Handle

Brand :
NABEYA BI-TECH
Caution
- Please use a hex socket head cap screw (M6) to attach them. (* Bolts are not included.)
Product Description
[Features]
· A handle that attaches from the front. It is a forward-leaning type.
· Uses hollow pipe. It is lightweight. The installation dimension offers a wide variation from 200 mm to 1000 mm.
· The installation section can be covered with a cap, making it difficult for debris or dust to accumulate.
· You can select the surface treatment of the pipe and the color of the bracket according to the suffix of the part number.
Drawing

Product Specification
| Suffix | Pipe | Bracket |
|---|---|---|
| AL | Anodizing (silver) | matte black |
| ES | Anodizing (silver) | Matte silver |
| BK | Electrostatic coating (matte black) | matte black |
Material and Finish
| Part number | UZBC-AL/UZBC-ES | UZBC-BK |
|---|---|---|
| Pipe | Aluminum alloy Anodizing (silver) | Aluminum alloy Electrostatic coating (matte black) |
| Cover Cap | nylon 6 (light gray) | nylon 6 (light gray) |
| Bracket | Zinc die-cast Electrostatic coating (each color) | Zinc die-cast Electrostatic coating (matte black) |
| Self-tapping screw | Steel Trivalent chromate processing | Steel Trivalent chromate processing |
| Internal Bolt Caps | Polyacetal | Polyacetal |
Specifications Table

*1: The allowable load when used by hand.