Air Cylinder Non-Rotating Rod Type, Double Acting / Single Rod CJ2K Series

Brand :
SMC
Caution
- ■ SMC Product Line
Webpages for products currently without individual pages on this site will be released on an ad-hoc basis. - Click on the catalog tab [Standards information] and refer to pp. 1,581–1,672 for a separate catalog for the auto switch.
- Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
- CAD data is not supported for some model numbers.
Product Description
Lubrication-free non-rotating rod type air cylinder.
[Features]
· Double foot, head flange and double-side bossed are added to the mounting types.
· Improved amount of cylinder mounting freedom.
· Head cover with boss is also available.
· Easy fine adjustments of auto switch position.
· Transparent switch bracket improves visibility of the indicator lamp.
・ Head cover port location perpendicular to axis is newly added to ø6.
・ Part numbers with rod tip brackets and pivot brackets have been set.
· A cylinder with a hex rod that prevents rotation.
Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod Specifications
Specifications
| Tube Inner Diameter (mm) | 10 | 16 |
|---|---|---|
| Action | Double acting, single rod | |
| Fluid | Air | |
| Proof Pressure | 1 MPa | |
| Maximum operating pressure | 0.7 MPa | |
| Minimum operating pressure | 0.06 MPa | |
| Ambient and Fluid Temperature | Without auto switch: -10°C to 70 ℃ With auto switch: -10°C to 60°C (no freezing) | |
| Cushioning | Rubber cushion | |
| Lubrication | Not required (non-lubricated) | |
| Stroke Length Tolerance | 0 to +1.0 | |
| Rod non-rotating accuracy | ±1.5 ° | ±1 ° |
| Piston Speed | 50 to 750 mm/s | |
| Allowable Kinetic Energy | 0.035 J | 0.090 J |
Standard Strokes (Unit: mm)

Symbols
Double acting / Single rod, rubber bumper
| Tube inner diameter | Standard Stroke |
|---|---|
| 10 | 15, 30, 45, 60, 75, 100, 125, 150 |
| 16 | 15, 30, 45, 60, 75, 100, 125, 150, 175, 200 |
Weights (Unit: g)
| Tube Inner Diameter (mm) | 10 | 16 | |
|---|---|---|---|
| Basic weight (When the stroke is zero) | Basic type | 25 | 47 |
| Axial direction piping | 25 | 47 | |
| Double clevis (including clevis pin) | 27 | 55 | |
| Head-side bossed | 29 | 50 | |
| Additional weight per 15 strokes | 4 | 7 | |
| Mounting bracket weight | Single foot type | 8 | 25 |
| Double foot type | 16 | 50 | |
| Rod-end flange type | 5 | 13 | |
| Head-end flange type | 5 | 13 | |
| Accessories | Clevis Pin | 1 | 3 |
| Double clevis Single-action connection pin | 2 | 4 | |
| Single knuckle joint | 17 | 23 | |
| U-Shaped Knuckle Joint (Including knuckle pin) | 25 | 21 | |
| U-Shaped Knuckle Joint (Including single-action connection pin) | 26 | 22 | |
| Rod-end cap (flat type) | 1 | 2 | |
| Rod-end cap (round type) | 1 | 2 | |
| Pivot bracket (T bracket) | 32 | 50 | |
Precautions
- Mounting nut and rod-end nut are included in the basic weight.
- Mounting nut is not included in the basic weight for the double clevis.