Single-Action Flex Locator (Taper Cam Bushing)

Brand :
IMAO
Caution
Product Description
Use with One-Touch Flex Locator Lever Type / Knob Type.
Drawing

Product Specification
Main body: SCM440, salt-bath nitriding
■ Machining accuracy

■ Mounting Hole Dimensions

| d (H7) | H4 (+/- 0.05) | d1 | H3 |
|---|---|---|---|
| 28 | 6 | 13.5 | 15 |
■ Removal method for taper cam bushing

Thread the bolt into the removal screw hole and remove.
Specifications Table
| Part number | D (g6) | H | D1 | H1 | H2 | Dp | Weight (g) |
|---|---|---|---|---|---|---|---|
| CP727-0632R | 28 | 5.5 | 12.5 | 8 | 2 | 21.5 | 20 |