Spiral Cam Clamp (Lever Type)

Brand :
IMAO
Caution
Product Description
· The eccentricity of the spiral cam clamp allows quick clamping.
· Simple and low-cost. The compact design makes it ideal for multiple small workpieces.
· By using a clamp plate, workpieces are not damaged.
Drawing

CP135-AL (spiral cam clamp set) / CP135-L (spiral cam clamp)
Product Specification
- This is a RoHS directive compliant product.
| Spiral cam clamp | Lever | Clamp plate |
|---|---|---|
| SCM440 Black oxide coating HRC33 to 39 | SCM440 Black oxide coating HRC30 to 35 | SUS304CSP |
Specifications Table

Usage Example
Mounting Method

With clamp plate / without clamp plate
* The A and A+1 dimensions are the recommended dimensions from the workpiece end face to the screw hole.
Lever Mounting Method

The lever position can be changed in 60° increments, so please mount the lever in the direction that is easiest to operate.
Product Feature Details
- Space saving and large stroke
Cautions and Prohibitions

After screwing in the cam screw to the end, turn it back about once to insert the workpiece.

·Turn the clamp in a clockwise direction.
·Place the workpiece stopper on the right side.