Standard Type Adjuster - JA Type

Brand :
Jmec
Caution
- The allowable load for the filter criteria is the calculated load capacity value.
In the filter criteria for the main body surface processing, trivalent chromate is the same as trivalent bright chromate plating.
Product Description
Since a hex nut is press-fitted in from the bottom of the catch plate, mounting can be performed easily using an impact wrench, etc.

https://jp.misumi-ec.com/linked/vitem/mech/BV61/221300071927/img/W_%E6%A8%99%E6%BA%96%E3%82%BF%E3%82%A4%E3%83%97%E3%82%A2%E3%82%B8%E3%83%A3%E3%82%B9%E3%82%BF%E3%83%BC_JA%E5%9E%8B.jpg ■ JA Type Bright Chromate Plating
| Part Number | D | H | h | S | B | d | Load Capacity (kg) |
|---|---|---|---|---|---|---|---|
| JA8 × 50 | 37 | 66 | 10.5 | 50 | 13 | M8 × 1.25 | 300 |
| JA10 × 50 | 37 | 67.5 | 10.5 | 50 | 17 | M10 × 1.5 | 300 |
| JA12 × 100 | 55 | 122 | 14 | 100 | 19 | M12 × 1.75 | 500 |
| JA12×120 | 55 | 142 | 14 | 120 | 19 | M12×1.75 | 500 |
| JA12×150 | 55 | 172 | 14 | 150 | 19 | M12×1.75 | 500 |
| JA16 × 100 | 75 | 128 | 18 | 100 | 24 | M16 × 2.0 | 500 |
| JA16×130 | 75 | 158 | 18 | 130 | 24 | M16×2.0 | 500 |
| JA16×150 | 75 | 178 | 18 | 150 | 24 | M16×2.0 | 500 |
| JA16×180 | 75 | 208 | 18 | 180 | 24 | M16×2.0 | 500 |
| JA20 × 100 | 75 | 131 | 18 | 100 | 30 | M20 × 2.5 | 500 |
| JA20×130 | 75 | 161 | 18 | 130 | 30 | M20×2.5 | 500 |
| JA20×150 | 75 | 181 | 18 | 150 | 30 | M20×2.5 | 500 |
| JA20×180 | 75 | 211 | 18 | 180 | 30 | M20×2.5 | 500 |
■ JA-SUS Stainless Steel Type
| Part Number | D | H | h | S | B | d | Load Capacity (kg) |
|---|---|---|---|---|---|---|---|
| JA8 × 60SUS | 37 | 66 | 10.5 | 60 | 13 | M8×1.25 | 300 |
| JA10 × 50SUS | 37 | 67.5 | 10.5 | 50 | 17 | M10×1.5 | 300 |
| JA12 × 100SUS | 55 | 122 | 14 | 100 | 19 | M12×1.75 | 600 |
| JA12 × 120SUS | 55 | 142 | 14 | 120 | 19 | M12×1.75 | 600 |
| JA12 × 150SUS | 55 | 172 | 14 | 150 | 19 | M12×1.75 | 600 |
| JA16 × 100SUS | 77 | 128 | 18 | 100 | 24 | M16×2.0 | 600 |
| JA16 × 130SUS | 77 | 158 | 18 | 130 | 24 | M16×2.0 | 600 |
| JA16 × 150SUS | 77 | 178 | 18 | 150 | 24 | M16×2.0 | 600 |
| JA16 × 180SUS | 77 | 208 | 18 | 180 | 24 | M16×2.0 | 600 |
| JA20 × 100SUS | 77 | 131 | 18 | 100 | 30 | M20×2.5 | 600 |
| JA20 × 130SUS | 77 | 161 | 18 | 130 | 30 | M20×2.5 | 600 |
| JA20 × 150SUS | 77 | 181 | 18 | 150 | 30 | M20×2.5 | 600 |
| JA20 × 180SUS | 77 | 211 | 18 | 180 | 30 | M20×2.5 | 600 |