Smart Proximity Sensor [E2NC]

Caution
Product Description
A smart proximity sensor that makes it easy to set high-precision sensitivity.
[Features]
・ Sensor head variations that can be selected according to the intended use
·A flexible cable is used between the preamplifier of the sensor head and the amplifier
·With temperature characteristics of 0.08%/°C, the sensor is not easily affected by changes in ambient temperature
・ Micron accuracy can be detected and set easily and reliably (Teaching function)
・ You can check the detection margin (Digital display)
・ Supports high-precision positioning and discrimination inspection
·"FP (Fine Positioning) function" that maximizes the amount of change
・ Assortment of sensor communication unit types compatible with EtherCAT sensor communication unit / CC-Link sensor communication unit
Drawing
Sensor head
![Smart proximity sensor [E2NC] sensor head external shape figure-1](http://my.misumi-ec.com/linked/vitem/mech/OMR1/221301928907/img/221301928907_01.jpg)
![Smart proximity sensor [E2NC] sensor head external shape figure-2](http://my.misumi-ec.com/linked/vitem/mech/OMR1/221301928907/img/221301928907_02.jpg)
![Smart proximity sensor [E2NC] sensor head external shape figure-3](http://my.misumi-ec.com/linked/vitem/mech/OMR1/221301928907/img/221301928907_03.jpg)
Amplifier unit
Pre-Wired Type
![Smart proximity sensor [E2NC] amplifier unit pre-wired type external shape figure](http://my.misumi-ec.com/linked/vitem/mech/OMR1/221301928907/img/221301928907_04.jpg)
*1. Mounting metal fitting can also be used on surface B
*2. The cord diameter for ⌀A is as follows
| Model E2NC-EA21 | ⌀4.0 | 5 Pins | Conductor cross-sectional area: 0.2 mm2 Insulator diameter: 0.9 mm |
|---|---|---|---|
| Model E2NC-EA51 |
Reduced wiring connector type
![Smart proximity sensor [E2NC] amplifier unit connector type for simplified wiring external shape figure](http://my.misumi-ec.com/linked/vitem/mech/OMR1/221301928907/img/221301928907_05.jpg)
*1. Mounting metal fitting can also be used on surface B
*2. The cord diameter for ⌀A is as follows
| E3X-CN12 | ⌀2.6 | Simplex |
|---|---|---|
| E3X-CN22 | ⌀4.0 | 2 contacts |
| E3X-CN11 | 3 contacts | |
| Model E3X-CN21 | 4 contacts |
Connector type for sensor communication unit
![Smart proximity sensor [E2NC] amplifier unit, connector type for sensor communication unit, figure](http://my.misumi-ec.com/linked/vitem/mech/OMR1/221301928907/img/221301928907_06.jpg)
Product Specification
Rating / Performance
Sensor head
| Items | Type | |||||||
|---|---|---|---|---|---|---|---|---|
| Model E2NC - EDR6-F | Model E2NC - ED01 (-*) | Model E2NC - ED02 (-*) | Model E2NC - EM02 (-*) | Model E2NC - EV05 (-*) | Model E2NC - EM07M (-*) | Model E2NC - EM02H | ||
| ⌀3 x 18 mm | ⌀5.4 x 18 mm | ⌀8 x 22 mm | M10 x 22 mm | 30 x 14 x 4.8 mm | M18 x 46.3 mm | M12 × 22 mm | ||
| Sensing Distance | 0.6 mm | 1 mm | 2 mm | 2 mm | 5 mm | 7 mm | 2 mm | |
| Detectable objects | Ferromagnetic metal (for non-magnetic metals, the sensing distance decreases. See "Characteristic Data" → Digital Catalog page 7) | |||||||
| Standard detected object | 5 × 5 mm | 5 × 5 mm | 10 × 10 mm | 10 × 10 mm | 15 × 15 mm | 22 × 22 mm | 20 × 20 mm | |
| Material: Steel (t = 3, S50C) | ||||||||
| repeatability *1 | 1 μm | 1 μm | 2 μm | 2 μm | 2 μm | 5 μm | 2 μm | |
| Hysteresis | Variable | |||||||
| Temperature characteristics *2 | Sensor head section | 0.3%/°C | 0.08%/°C | 0.08%/°C | 0.08%/°C | 0.04%/°C | 0.08%/°C | 0.2%/°C |
| Other than sensor head section | 0.08%/°C | |||||||
| Ambient temperature range *3 | When operating | -10 to +60°C (no freezing or condensation) | -10 to +200°C (no freezing or condensation) *4 | |||||
| When storing | -10 to +60℃ (no freezing or condensation) | -20 to +70°C (no freezing or condensation) | ||||||
| Ambient humidity range | When operating/storing: 35 to 85% RH each (no condensation) | |||||||
| Insulation resistance | 50 MΩ or more (500 V DC insulation resistance tester) | |||||||
| Withstand voltage | 1,000 V AC 50/60 Hz for 1 min | |||||||
| Vibration (endurance) | 10 to 55 Hz, 1.5 mm double amplitude, 2 hours in each direction of X, Y, and Z | |||||||
| Shock (endurance) | 500 m/s2 in Each X, Y, Z Direction 3 times | |||||||
| Protective Structure (Sensor head section) | IEC standard IP67 | IP60 *5 | ||||||
| Mass (packed state) *6 | Approx. 120 g | |||||||
| Material | Sensor head section | Brass | SUS | Brass | Brass | Zinc | Brass | Brass |
| Detecting surface | Heat-resistant ABS | Brass | ||||||
| Preamplifier | PES | PEEK | ||||||
| Connection method *7 | Connector connection (Standard/protective spiral tube type: standard cable length 2.6 m / Free-cut type: standard cable length 3.6 m) | |||||||
| Accessory | Instruction manual | |||||||
*1. Repeatability: Value when the standard detected object is placed at 1/2 of the rated detection range.
*2. Temperature characteristics: These are the values when the standard detected object is placed at half the rated detection range.
*3. Even within the operating temperature range, please note that sudden increases or decreases in temperature may cause performance degradation.
*4. Sensor head only (preamplifier section: -10 to 60°C).
*5. This product is not water resistant and cannot be used in steam environments.
*6. Mass: The mass in the packaged state. With protective spiral tube, the mass increases by 90 g.
*7. The standard cable length includes both the preamplifier section and the connector section.
Amplifier unit
| Items | Type | High-function | For sensor communication unit *1 | |||
|---|---|---|---|---|---|---|
| NPN output | Model E2NC-EA21 | Model E2NC-EA7TW | Model E2NC-EA7 | Model E2NC-EA10 | Model E2NC-EA0 | |
| PNP output | Model E2NC-EA51 | Model E2NC-EA9TW | Model E2NC-EA9 | Model E2NC-EA40 | ||
| Connection method | Pre-wired (2 m) | Connector for simplified wiring | Sensor communication unit connector pre-wired (2 m) | Sensor communication Connector for unit | ||
| Input/output | Output | 2 output | 1 output | 1 output *2 | 2 output *3 | |
| External input*4 | 1 input | - | 1 input | - | - | |
| Power supply voltage | 10 to 30 V DC, including 10% ripple (pp) | Refer to the specifications of the communication unit | ||||
| Power consumption*5 | At power supply voltage 24 V Normal mode: 1,080 mW or less (current consumption 45 mA or less), Eco function ON: 840 mW or less (current consumption 35 mA or less), Eco function LO: 960 mW or less (current consumption 40 mA or less) | |||||
| Control output | Load power supply voltage: 30 V DC or less, open collector output type Load current: 100 mA or less when connecting 1 to 3 units, 20 mA or less when connecting 4 or more units Residual voltage when load current is less than 10 mA: 1 V or less Load current 10 to 100 mA: 2 V or less Off-state current: 0.1 mA or less | Please refer to the specifications of the communication unit. | ||||
| Indicator light | 7-segment display (sub-digital display: green, main digital display: white) Display direction: Normal / reverse display switchable OUT indicator light (orange), NO/NC indicator light (orange), ST indicator light (blue) OUT selection indicator light (orange) (2 output only) | |||||
| Protection circuit | Power supply reverse connection protection, output short circuit protection, output reverse connection protection | Power supply reverse connection protection, output short circuit protection | ||||
| Response time | Fastest mode (SHS) | Operation and recovery: 150 μs each | ||||
| High-speed mode (HS) | Operation and recovery: 300 μs each (initial value) | |||||
| Standard mode (Stnd) | Operation and recovery: 1 ms each | |||||
| Giga Power Mode (GIGA) | Operation and recovery: 4 ms each | |||||
| Sensitivity Adjustment | Smart tuning [Fine positioning (initial value), 2-point tuning, positioning tuning, percent tuning (-99% to 99%), full auto tuning] or manual adjustment | |||||
| Maximum number of units that can be connected | 30 units | 16 units | 30 units when using E3NW-ECT*6, 16 units when using E3NW-CCL | |||
| Mutual interference prevention number of units | Up to 5 units, intermittent oscillation method (response time = (number of connected units + 1) × 15 ms) | |||||
| function | Operating mode | NO (ON during detection) / NC (ON during non-detection) | ||||
| Timer | Selectable from timer function disabled, off-delay, on-delay, one-shot, and on/off-delay. 1 ms to 9,999 ms | |||||
| Differential detection | Single edge: Switchable between 250/500 μs, 1, 10, and 100 ms | |||||
| Zero reset | Available When zero reset is performed, the operation point (detection distance) will change. Depending on the settings before zero reset, the threshold display may also change after zero reset. | |||||
| Reset settings *7 | Selectable from initial reset (factory default) and user reset (saved state) | |||||
| Eco mode | Selectable from OFF (digital display lit), ECO ON (digital display off), and ECO LO (digital display dimly lit) | |||||
| Bank switching settings | Selectable from BANK1 to 4 | |||||
| Output 1 Settings | Selectable from normal detection mode, area detection mode, and differential detection mode | |||||
| Output 2 settings | Normal detection mode / alarm output mode / Error output mode / disconnection detection output mode Selectable from | - | - | Normal detection mode / Alarm Output Mode/ Error Output Mode/ Selectable from Disconnection Detection Output Mode | ||
| External input settings | Input OFF, 2-point tuning, percent tuning, automatic tuning fine positioning, zero reset, synchronous detection, BANK switching selectable | - | Input OFF, 2-point tuning, percent tuning, automatic tuning fine positioning, zero reset, synchronous detection, BANK switching selectable | - | - | |
| Hysteresis width setting | Selectable from standard settings or user settings. In case of user settings, hysteresis width can be set from 0 to 9,999 | |||||
| Method of changing over the indication | Threshold/detection amount, peak detection amount/bottom detection amount, bar indication, peak detection amount/detection amount, CH number/detection amount can be set | Threshold/detection ratio, Peak detection/bottom detection, Threshold bar display, Peak detection/detection, CH number/detection | ||||
| Ambient temperature range | During operation: When connecting 1 to 2 units: -25 to +55°C, When connecting 3 to 10 units: -25 to +50°C, When connecting 11 to 16 units: -25 to +45°C, When connecting 17 to 30 units: -25 to +40°C When storing: -30 to +70°C (no freezing or condensation) | During operation: When connecting 1 to 2 units: 0 to +55°C, When connecting 3 to 10 units: 0 to +50°C, When connecting 11 to 16 units: 0 to +45°C, When connecting 17 to 30 units: 0 to +40°C When storing: -30 to +70°C (no freezing or condensation) | ||||
| Ambient humidity range | When operating/storing: 35 to 85% RH each (no condensation) | |||||
| High | 2,000 m or less | |||||
| Installation environment | Pollution Level 3 | |||||
| Items | Type | High-function | For sensor communication unit *1 | |||
|---|---|---|---|---|---|---|
| NPN output | Model E2NC-EA21 | Model E2NC-EA7TW | Model E2NC-EA7 | Model E2NC-EA10 | Model E2NC-EA0 | |
| PNP output | Model E2NC-EA51 | Model E2NC-EA9TW | Model E2NC-EA9 | Model E2NC-EA40 | ||
| Connection method | Pre-wired (2 m) | Connector for simplified wiring | Sensor communication unit connector pre-wired (2 m) | Sensor communication Connector for unit | ||
| Insulation resistance | 20 MΩ or more (500 V DC insulation resistance tester) | |||||
| Withstand voltage | 1,000 V AC 50/60 Hz for 1 min | |||||
| Vibration (endurance) | 10 to 55 Hz, 1.5 mm double amplitude for 2 hours in each of X, Y, and Z directions | |||||
| Shock (endurance) | 500 m/s2 in Each X, Y, Z Direction 3 times | 150 m/s2 in Each X, Y, Z Direction 3 times | ||||
| Weight (Packaging state / Main body only) | approx. 115 g / approx. 75 g | approx. 60 g / approx. 20 g | approx. 60 g / approx. 20 g | approx. 95 g / approx. 45 g | approx. 65 g / approx. 25 g | |
| Material | Case | Polycarbonate (PC) | ||||
| cover | Polycarbonate (PC) | |||||
| Cord | PVC | |||||
| Accessory | Instruction manual | |||||
*1. Only the EtherCAT type E3NW-ECT and CC-Link type E3NW-CCL communication units are supported. It cannot be used with model E3NW-CRT.
*2. The output from the cord lead-out is the 1CH output of each amplifier unit.
*3. 2 sensor outputs are assigned to the PLC through the network.
By operating via the PLC network, various settings can be changed and detection values can be read.
*4. Details regarding the input are as follows.
| - | Contact input (relay, switch) | Non-contact input (transistor) | Manual time *4-1 |
|---|---|---|---|
| NPN type Model E2NC-EA21 Model E2NC-EA7 | When ON: short-circuit to 0 V (outflow current: 1 mA or less) When OFF: open, or short-circuit to Vcc | When ON: 1.5 V or less (outflow current: 1 mA or less) When OFF: Vcc - 1.5 V to Vcc (leakage current: 0.1 mA or less) | ON: 9 ms or more OFF: 20 ms or more |
| PNP type Model E2NC-EA51 Model E2NC-EA9 | When ON: short-circuit to Vcc (sink current: 3 mA or less) When OFF: open, or short-circuit to 0 V | When ON: Vcc - 1.5 V to Vcc (sink current: 3 mA or less) When OFF: 1.5 V or less (leakage current: 0.1 mA or less) |
*4-1. Only when tuning or fine positioning is selected by external input, both ON and OFF must be 25 ms or more.
*5. Power consumption
When the power supply voltage is 10 V to 30 V
Normal mode: 1,110 mW or less (37 mA or less current consumption at 30 V power supply voltage / 76 mA or less current consumption at 10 V power supply voltage)
Eco function ON: 900 mW or less (30 mA or less current consumption at 30 V power supply voltage / 48 mA or less current consumption at 10 V power supply voltage)
Eco function LO: 1,020 mW or less (34 mA or less current consumption at 30 V power supply voltage / 58 mA or less current consumption at 10 V power supply voltage)
*6. When connected to the Omron NJ series. Please refer to the communication unit manual for details.
*7. BANK is not reset by user reset and is not saved by user save.