Carryable Air Supply Unit

Brand :
CKD
Caution
Product Description
All-in-one in a compact body.
With this single unit, you can easily get compressed air anytime, anywhere.
Drawing

Product Specification
Product Specification
| Items | ASU-S-C6-1 |
|---|---|
| Rated pressure | 0.4 MPa |
| Maximum Allowable Working Pressure | 0.5 MPa |
| Discharge Airflow (50/60 Hz) | 19/25 L/min (ANR)*1 |
| Rated Voltage | Single-phase 100 V AC (50/60 Hz) |
| Rated current (50/60 Hz) | 3.3/3.5 A |
| Noise level | 60 dB (A) with cover closed |
| Pump motor | 4P, Class E, capacitor induction Automatic return-type thermal protector |
| Pump motor output | 90W |
| Ambient temperature | 5 to 35°C |
| Weight | 15 kg |
| External dimensions | Width 350 × depth 225 × height 560 mm |
| Pump startup system | Pressure Switch type |
| Pump Warranty Period | 1 year or 3,000 hours*2 |
*2: When ambient temperature is 5–35°C, rated pressure is 0.4 MPa, and during continuous operation
Circuit Diagram

Main Parts List

| No. | Part name |
|---|---|
| 1 | Case |
| 2 | Pressure sensor |
| 3 | Intake filter |
| 4 | Breaker |
| 5 | Quick valve |
| 6 | Silencer |
| 7 | Filter/Regulator |
| 8 | Air filter |
Product Feature Details
Easy to Carry
Designed in a carry case shape, making it easy for anyone to transport.
Designed in a carry case shape, making it easy for anyone to transport.

Supplies Clean Air
The pump heats the compressed air, which is then cooled by an aftercooler.
Supplies clean air by centrifugally separating generated condensate and removing contaminants.
The pump heats the compressed air, which is then cooled by an aftercooler.
Supplies clean air by centrifugally separating generated condensate and removing contaminants.

Continuous use possible
Enhanced heat dissipation around the pump helps suppress temperature rise during extended operation.
Enhanced heat dissipation around the pump helps suppress temperature rise during extended operation.


Cautions and Prohibitions
Usage Precautions
Warning
■ When designing/selecting
- Use for purposes other than the production of compressed air is prohibited.
- Do not use for medical devices. Doing so may result in personal injury or other accidents.
■ During installation
- Use with a power supply voltage within the specified range.
- Connect the earth. There is a risk of electric shock or serious injury to the human body.
Caution
■ When designing/selecting
- Do not use this product installed on transportation equipment such as vehicles or ships.
Vibration and similar factors could result in internal equipment damage. - If sudden load fluctuations are expected, pay attention to the discharge flow rate and tank capacity.
- Do not use if the installation environment or inlet air contains corrosive gas, chemicals, organic solvent, or combustible gas.
- Condensation may occur depending on the operating environment, and water droplets may flow out to the outlet.
If dry air is required, install a dryer at the outlet.
■ During installation
- Do not use in locations where the operating temperature range of the product is exceeded.
- Install in a well-ventilated location free from rain, water, and dust.
- Do not use in areas with high humidity or where condensation may occur.
- Install indoors and avoid locations exposed to direct sunlight or where heat is generated.
- Install on a horizontal floor surface which is not subject to vibration.
- Ensure good ventilation and secure a space of at least 150 mm on all four sides for easy maintenance and inspection.
■ During Use and Maintenance
- Clean the filter regularly. If the filter element becomes clogged, pressure loss will increase.
- If vibration or noise increases, check the housing frame and the mounting sections of each component and device. If there is any looseness in screws or bolts, retighten them.
- When cleaning this product, do not use substances that contain volatile organic solvents such as benzine or paint thinner.
- Condensate will accumulate in the filter case. During continuous operation, use one hour as a reference to check and drain the condensate.
■ Others
- Please make sure to thoroughly read the attached instruction manual before use.
- This product is not designed for change management.
- As this product is precision equipment, do not subject it to strong vibration, impact, or excessive force. There is a risk of damage.
- Do not lift the case by the expansion and contraction handle for transport when on stairs or similar locations. There is a risk of damage.
When exporting this product or related technologies, please ensure that they are not used for weapon or armament-related uses.