Smart Sensor 2D CMOS Laser Type [ZS]

Brand :
OMRON
Caution
Product Description
Product Specifications
| Part number | Type | Cable Length | Remarks |
|---|---|---|---|
| ZS-XC4A | Extension cable for sensor head | 4 m | Cannot be extended by connecting |
| ZS-XC5BR | Extension cable for sensor head (robot cable) | 5 m | Up to 2 cables can be connected in series. |
| ZS-XCN | Controller Link Unit | — | — |
| ZS-XPM1 | Panel mount adapter (for first unit) | — | — |
| ZS-XPT3 | RS-232C cable (for PLC/PT connection) | 2 m | — |
| ZS-XRS3 | RS-232C cable (for PC connection) | 2 m | — |