Magnet Type Rodless Cylinder, Basic Type Rechargeable Battery Compatible 25 A-CY3B Series

Brand :
SMC
Caution
- Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
[Features]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.