5-Port Solenoid Valve, Pilot Type, VFR5000, Manifold for Exhaust Cleaner
Brand :
SMC
Caution
- Please refer to the catalog for specification and material details.
- The product images are representative only. Please refer to the catalog for shape details.
Product Description
5-port solenoid valve, pilot type, plug-in type / non plug-in type, VFR5000 Series, exhaust cleaner manifold.
[Features]
・ Protection of working environment
・ It reduces valve exhaust noise: 35 dB or more
・ It collects condensate / oil mist (Recovery efficiency 99.9% or more)
・ Reduction of piping labor-hours