Pressure Gauge, Manometer, FMA Series

Brand :
FESTO
Caution
Product Description
Manometer, FMA Series
Specifications
| Nominal size | 40 | 50 | 63 |
|---|---|---|---|
| Pneumatic connection | G1/4 | G1/4 | G1/4 |
| Operating medium | Inert gases | ||
| Neutral fluids | |||
| Note on the operating/pilot medium | No oxygen | ||
| No acetylene | |||
| Design | Bourdon tube pressure gauge | ||
| Conforms to standard | EN 837-1 | ||
| Type of mounting | Front panel mounting | ||
| Connection position | Centred, rear | ||
| Ambient temperature [°C] | -20 to +60 | ||
| Temperature of medium [°C] | -20 to +60 | ||
| Measurement accuracy class | 2.5 | ||
| Intermittent load factor | 0.66 | ||
| Degree of protection | IP43 | ||
| Weight [g] | 80 | 100 | 120 |