Air hose 50 m, PU Series

Brand :
FESTO
Caution
Product Description
Air hose 50 m, PU Series
Theses Air tubes are used in various industries especially in penumatic system. They offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter (mm.) : 11.6 and 17.6
● Operating Pressure for Entire (bar)
PU-9 = 0 to +10
PU-13 = -0.95 to +10
● Operating Temperature Range (℃) : -35 to 60
● Length (m.) : 50
● Material : TPE-U(PU)
● Color : Black
[Application]
It is used to connect with pneumatic equipments system
Air hose 50 m, PU Series
Highly flexible fibre-reinforced plastic tubing distinguished by its great resistance to abrasion and to kinks.
Specifications
| General technical data | ||
|---|---|---|
| Type | PU-9 | PU-13 |
| Pneumatic connection | For barbed connector internal diameter 9 mm with nut | For barbed connector internal diameter 13 mm with nut |
| Operating and environmental conditions | ||
|---|---|---|
| Type | PU-9 | PU-13 |
| Operating pressure for entire [bar] temperature range | 0 to +10 | -0.95 to +10 |
| Operating medium | Compressed air to ISO 8573-1:2010 [7:-:-] | |
| Note on operating/pilot medium | Lubricated operation possible | |
| Ambient temperature [℃] | -35 to +60 | |