Air hose, PFAN Series

Brand :
FESTO
Caution
Product Description
Air hose, PFAN Series
Pneumatic tubing with resistance to high temperatures and chemicals.
Operating and environmental conditions
| Type | PFAN-3 | PFAN-4 | PFAN-6 | PFAN-8 | PFAN-10 | PFAN-12 | |
|---|---|---|---|---|---|---|---|
| Outside Ø [mm] | 3 | 4 | 6 | 8 | 10 | 12 | |
| Pneumatic connection | |||||||
| For push-in connector[mm] | 3 | 4 | 6 | 8 | 10 | 12 | |
| For barbed fitting [mm] | 2 | 3 | 4 | 6 | - | - | |
| For barbed fitting with [mm] union nut | - | 3 | 4 | 6 | - | - | |
| Temperature-dependent operating [bar] pressure | -0.95 to +15 | -0.95 to +15 | -0.95 to +16 | -0.95 to +15 | -0.95 to +16 | -0.95 to +16 | |
| Operating medium | Compressed air to ISO 8573-1:2010 [7:-:-] | ||||||
| Water as per manufacturer's declaration | |||||||
| Ambient temperature [℃] | -20 to +150 | ||||||
| Fire test of materials | UL94 V-0 | ||||||
| Certification | TÜV | ||||||