Check valve, GRO Series

Brand :
FESTO
Caution
Product Description
Check valve, GRO Series
Features

Specifications
| Valve function | Flow control function | ||
|---|---|---|---|
| Pneumatic connection 1 | M5 | G 1/8 | G 1/4 |
| Pneumatic connection 2 | M5 | G 1/8 | G 1/4 |
| Adjustment component | Knurled screw | ||
| Type of mounting | Front panel mounting | Inline installation | |
| Via through-hole | - | ||
| Mounting position | Any | ||
Operating and environmental conditions
| Pneumatic connection 1 | M5 | G 1/8 | G 1/4 |
|---|---|---|---|
| Operating pressure [bar] | 0 to 10 | ||
| Operating medium | Compressed air in accordance with ISO 85731:2010 [7:4:4] | ||
| Note on operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) | ||
| Ambient temperature [℃] | -20 to +60 | ||
| Temperature of medium [℃] | -20 to +60 | ||
| Storage temperature [℃] | -20 to +40 | -20 to +60 | |