Terminal block, VABM Series

Brand :
FESTO
Caution
Product Description
Terminal block, VABM Series
Manifold rail for in-line valve (manifold assembly)

Specifications
| Port | CRC | Material | Operating pressure [bar] | Max. tightening torque for assembly [Nm] | ||
|---|---|---|---|---|---|---|
| 1, 3, 5 | Valve | H-rail | Wall | |||
| G1/8 | 2 | Wrought aluminium alloy | -0.9 to 10 | 0.45 | 1.5 | 3 |
Manifold rail for sub-base valve M5/M7

Specifications
| Port | CRC | Material | Operating pressure [bar] | Max. tightening torque for assembly [Nm] | ||||
|---|---|---|---|---|---|---|---|---|
| 2, 4 | 1, 3, 5 | 12/14, 82/84 | Valve | H-rail | Wall | |||
| M5 or M7 | G1/8 | M5 | 2 | Wrought aluminium alloy | -0.9 to 10 | 0.45 | 1.5 | 3 |
Manifold rail for in-line valves (manifold assembly)
Specifications
| Port | CRC | Material | Operating pressure [bar] | Max. tightening torque for assembly [Nm] | ||
|---|---|---|---|---|---|---|
| 1, 3, 5 | Valve | H-rail | Wall | |||
| G 1/4 | 2 | Wrought aluminium alloy | -0.9 to 10 | 0.45 | 1.5 | 3 |
Manifold rail for in-line valve

Specifications
| Port | CRC | Material | Operating pressure [bar] | Max. tightening torque for assembly [Nm] | ||
|---|---|---|---|---|---|---|
| 1, 3, 5 | Valve | H-rail | Wall | |||
| G 3/8 | 2 | Wrought aluminium alloy | -0.9 to 10 | 1.18 | 1.5 | 3 |
Manifold rail for sub-base valve G1/8

Specifications
| Port | CRC | Material | Operating pressure [bar] | Max. tightening torque for assembly [Nm] | ||||
|---|---|---|---|---|---|---|---|---|
| 2, 4 | 1, 3, 5 | 12/14, 82/84 | Valve | H-rail | Wall | |||
| G 1/8 | G1/8 | M5 | 2 | Wrought aluminium alloy | -0.9 to 10 | 0.45 | 1.5 | 3 |