Push-in Y-fitting, QSY Series

Brand :
FESTO
Caution
Product Description
Push-in Y-fitting QSY

-Male thread with external hex
Specifications and dimensions
| Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | H1 | L1 | L2 | L3 | L4 | L5 | Wrench size | Weight/piece [g] | PU |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 190673 | QSY-M5-4 | M5 | 2.4 | 4 | 10 | 10.3 | 32.9 | 2.8 | 30.1 | 14.9 | 0.5 | 8 | 8 | 10 |
| 190674 | QSY-M5-6 | 2.4 | 6 | 12.5 | 12.5 | 38.3 | 2.8 | 35.5 | 17 | 0.5 | 10 | 13 | 10 | |
| 153138 | QSY-1/8-4 | R1/8 | 3.1 | 4 | 10 | 10.3 | 38.4 | 8 | 34.4 | 14.9 | - | 10 | 13 | 10 |
| 153139 | QSY-1/8-6 | 4.2 | 6 | 12.5 | 12.5 | 41.3 | 8 | 37.3 | 17 | - | 10 | 15 | 10 | |
| 153141 | QSY-1/8-8 | 5.9 | 8 | 14.5 | 14.5 | 46.1 | 8 | 42.1 | 18.1 | - | 12 | 20 | 10 | |
| 190675 | QSY-1/4-4 | R1/4 | 3.3 | 4 | 10 | 10.3 | 43.4 | 11 | 37.4 | 14.9 | - | 14 | 20 | 10 |
| 153140 | QSY-1/4-6 | 4.8 | 6 | 12.5 | 12.5 | 48.3 | 11 | 42.2 | 17 | - | 14 | 22 | 10 | |
| 153142 | QSY-1/4-8 | 6.2 | 8 | 14.5 | 14.5 | 49.3 | 11 | 43.3 | 18.1 | - | 14 | 25 | 10 | |
| 153144 | QSY-1/4-10 | 7.2 | 10 | 17.5 | 17.5 | 53.6 | 11 | 47.6 | 20.2 | - | 14 | 32 | 10 | |
| 153143 | QSY-3/8-8 | R3/8 | 6.6 | 8 | 14.5 | 14.5 | 52.5 | 12 | 46.2 | 18.1 | - | 17 | 36 | 10 |
| 153145 | QSY-3/8-10 | 7.4 | 10 | 17.5 | 17.5 | 56.7 | 12 | 50.4 | 20.2 | - | 17 | 43 | 10 | |
| 153146 | QSY-3/8-12 | 8.4 | 12 | 21 | 21 | 60.6 | 12 | 54.3 | 23.4 | - | 17 | 51 | 10 | |
| 133196 | QSY-1/2-10 | R1/2 | 7.8 | 10 | 17.5 | 17.5 | 60.2 | 15 | 52 | 20.2 | - | 21 | 66 | 1 |
| 153147 | QSY-1/2-12 | 8.3 | 12 | 21 | 21 | 64.7 | 15 | 56.5 | 23.4 | - | 21 | 74 | 1 |