Push-in T-fitting, QSMT Series

Brand :
FESTO
Caution
Product Description
Push-in T-fitting QSMT



-Orientable Male thread with external hex
Specifications and dimentions
| Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | H1 | H2 | H3 | L1 | Wrench size | Weight/piece [g] | PU |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 153351 | QSMT-M3-3 | M3 | 0.9 | 3 | 6 | 12.8 | 3.3 | - | 22 | 5.5 | 2 | 10 |
| 153353 | QSMT-M3-4 | 1.3 | 4 | 8 | 15.8 | 3.3 | - | 26.2 | 8 | 4 | 10 | |
| 153352 | QSMT-M5-3 | M5 | 1.6 | 3 | 6 | 14 | 3.5 | - | 22 | 8 | 3.3 | 10 |
| 153354 | QSMT-M5-4 | 2.2 | 4 | 8 | 15 | 3.5 | - | 26.2 | 8 | 4.4 | 10 | |
| 130784 | QSMT-M5-4-100 | 100 | ||||||||||
| 153356 | QSMT-M5-6 | 2.1 | 6 | 10.5 | 16 | 3.5 | - | 28.4 | 8 | 5.6 | 10 | |
| 130785 | QSMT-M5-6-100 | 100 | ||||||||||
| 153355 | QSMT-1/8-4 | R1/8 | 2.4 | 4 | 8.5 | 17 | 8 | 13 | 27 | 10 | 7 | 10 |
| 153357 | QSMT-1/8-6 | 3.3 | 6 | 11 | 18 | 8 | 14 | 30 | 10 | 8 | 10 | |
| 186272 | QSMT-G1/8-4 | G1/8 | 2.4 | 4 | 8 | 17.5 | 5.1 | - | 26.2 | 13 | 10 | 10 |
| 186273 | QSMT-G1/8-6 | 3.3 | 6 | 10.5 | 18.5 | 5.1 | - | 28.4 | 13 | 12 | 10 |