Push-in L-Fitting, QSML Series

Brand :
FESTO
Caution
Product Description
Push-in L-fitting QSML



-Male thread with external hex
Specifications and dimensions
| Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | H1 | H2 | H3 | L1 | L2 | Wrench size | Weight/piece [g] | PU |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 133030 | QSML-M3-2 | M3 | 0.8 | 2 | 6 | 12 | 2.5 | 12.5 | 10.3 | 8.4 | 5.5 | 1.4 | 10 |
| 153330 | QSML-M3-3 | 3 | 6 | 12 | 2.5 | 12.5 | 11 | 9.5 | 5.5 | 1.4 | 10 | ||
| 130768 | QSML-M3-3-100 | 100 | |||||||||||
| 153332 | QSML-M3-4 | 1.3 | 4 | 8 | 14 | 2.5 | 15.5 | 15.7 | 11.6 | 8 | 3 | 10 | |
| 130769 | QSML-M3-4-100 | 100 | |||||||||||
| 133031 | QSML-M5-2 | M5 | 0.9 | 2 | 6 | 13.5 | 3 | 13.5 | 10.3 | 8.4 | 8 | 2.7 | 10 |
| 153331 | QSML-M5-3 | 1.5 | 3 | 6 | 13.5 | 3 | 13.5 | 11 | 9.5 | 8 | 2.8 | 10 | |
| 130770 | QSML-M5-3-100 | 100 | |||||||||||
| 153333 | QSML-M5-4 | 1.7 | 4 | 8 | 13.5 | 3 | 14.5 | 15.7 | 11.6 | 8 | 3.4 | 10 | |
| 130771 | QSML-M5-4-100 | 100 | |||||||||||
| 153335 | QSML-M5-6 | 2.1 | 6 | 10.5 | 14.5 | 3 | 16.8 | 16.3 | 11.9 | 8 | 4.1 | 10 | |
| 130772 | QSML-M5-6-100 | 100 | |||||||||||
| 186352 | QSML-M7-4 | M7 | 2 | 4 | 8 | 17 | 5.5 | 15.5 | 15.7 | 11.6 | 10 | 5.6 | 10 |
| 130773 | QSML-M7-4-100 | 100 | |||||||||||
| 186353 | QSML-M7-6 | 2.4 | 6 | 10.5 | 19 | 5.5 | 18.8 | 16.3 | 11.9 | 10 | 6.2 | 10 | |
| 130774 | QSML-M7-6-100 | 100 | |||||||||||
| 153334 | QSML-1/8-4 | R1/8 | 2.5 | 4 | 8.5 | 16 | 8 | 16.3 | 16 | 11.5 | 10 | 6 | 10 |
| 130764 | QSML-1/8-4-100 | 100 | |||||||||||
| 153336 | QSML-1/8-6 | 3.3 | 6 | 11 | 17 | 8 | 18.5 | 16.5 | 12 | 10 | 7 | 10 | |
| 130765 | QSML-1/8-6-100 | 100 | |||||||||||
| 186268 | QSML-G1/8-4 | G1/8 | 2.5 | 4 | 8 | 16.5 | 5.1 | - | 15.7 | - | 13 | 9 | 10 |
| 132897 | QSML-G1/8-4-100 | 100 | |||||||||||
| 186269 | QSML-G1/8-6 | 3.3 | 6 | 10.5 | 17.5 | 5.1 | - | 16.3 | - | 13 | 9.7 | 10 |