Barbed Elbow Fitting, LCN Series

Brand :
FESTO
Caution
Product Description
L-piece, LCN Series

-With external thread
-Rotatable 360°
Specifications and dimensions
| Type of seal on threaded plug | Sealing ring |
|---|
Operating and environmental conditions
| Operating pressure [bar] | -0.95...+10 |
|---|---|
| Operating medium | Compressed air to ISO 8573-1:2010 [7:-:-] |
| Note on operating/pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) |
| Ambient temperature [°C] | 0...+60 |
| Corrosion resistance class CRC | 2 |