Distributor block, MS4 Series

Brand :
FESTO
Caution
Product Description
Distributor block, MS4 Series

Features

-Pneumatic manifold with 4 connections
-Outlet top and bottom
-Can be used as an intermediate distributor for varying air qualities
-Can be used as an intermediate distributor between two pressure regulators with large rotary knob with pressure gauge on size MS4
Specifications
| Size | MS4 | MS6 |
|---|---|---|
| Pneumatic connection 3, 4 | G1/4 | G1/2 |
| Design | Branching module | |
| Type of mounting | Via accessories | |
| In-line installation | ||
| Assembly position | Any | |
Standard nominal flow rate qnN
| Size | MS4 | MS6 |
|---|---|---|
| In main flow direction 1 > 2 | 4,050 | 14,600 |
| Outlet at top | 3,250 | 10,400 |
| Outlet at bottom | 2,900 | 9,850 |
Operating and environmental conditions
| Size | MS4 | MS6 |
|---|---|---|
| Operating pressure [bar] | 0...14 (0...10) | 0...20 (0...10) |
| Operating medium | Compressed air in accordance with ISO 8573-1:2010 [7:4:4] | |
| Inert gases | ||
| Note on operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) | |
| Ambient temperature [°C] | -10...+60 | |
| Temperature of medium [°C] | -10...+60 | |
| Storage temperature [°C] | -10...+60 | |
| Corrosion resistance class CRC | 2 | |
| UL certification | cULus recognized (OL) | |