Magnet coil, VACN Series

Brand :
FESTO
Caution
Product Description
Magnet coil, VACN Series
VACN-N-A1-1-EX4-A
Specifications
| Type of mounting | Via knurled nut | ||||
|---|---|---|---|---|---|
| Mounting position | Any (can be rotated in increments of 45° on the armature tube) | ||||
| Product weight [g] | 95 | ||||
| Materials | |||||
| Housing | Steel, polymer | ||||
| Winding | Copper | ||||
| Pin contacts | Brass | ||||
| Note on materials | RoHS compliant | ||||
| Electrical data | |||||
| Electrical connection | Plug pins, 3-pin, with connection pattern to EN 175301-803, type A | ||||
| Permissible voltage fluctuations [%] | -10 / +10 | ||||
| Duty cycle [%] | 100 | ||||
| Insulation class | F | ||||
| Enamelled wire insulation class | F | ||||
| Degree of protection to EN 60529 | IP65 with plug socket | ||||
| Characteristic coil data | |||||
| Nominal operating voltage [V] | 24 DC | 110 AC | 230 AC | ||
| Frequency [Hz] | - | 50 | 60 | 50 | 60 |
| Power [W] | 0.7 | - | - | - | - |
| Pick-up power [VA] | - | 5.2 | 4.2 | 6.2 | 4.9 |
| Holding power [VA] | - | 3.1 | 2.5 | 3.7 | 2.9 |
| Surge resistance [kV] | - | 2.5 | - | 4 | - |
| Operating and environmental conditions | |||||
| Nominal operating voltage [V] | 24 DC | 110 AC | 230 AC | ||
| Ambient temperature [℃] | -20 to +60 | -20 to +60 | |||
| Corrosion resistance class CRC | 2 | 2 | |||
| Degree of contamination | - | 3 | |||
| CE marking | - | To EU Low Voltage Directive | |||
| Certificate issuing authority | DNVGL-TAA000011J | ||||
VACN-N-A1-1
• Intrinsically safe solenoid coil
• Category "II 2G" and "II 2D"
• Type of ignition protection for gas "Ex ia"
• ATEX certification
• Can be replaced without interrupting the pneumatic circuit
Specifications
| General technical data | |
|---|---|
| Type of mounting | Via knurled nut |
| Mounting position | Any (can be rotated in increments of 45° on the armature tube) |
| Product weight [g] | 114 |
| Materials | |
| Housing | Steel, polymer |
| Winding | Copper |
| Note on materials | RoHS compliant |
| Electrical data | |
| Electrical connection | Plug connector, connection pattern to EN 175301-803, type A |
| Permissible voltage fluctuations [%] | -10 / +10 |
| Duty cycle [%] | 100 |
| Insulation class | F |
| Enamelled wire insulation class | H |
| Degree of protection to EN 60529 | IP65 with plug socket |
| Characteristic coil data | |
| Nominal operating voltage [V] | 24 DC |
| Max. input voltage [V] | 28 DC |
| Max. input current [mA] | 115 |
| Required current consumption [mA] | ≥27 |
| Effective internal capacitance | Negligibly low |
| Effective internal inductance | Negligibly low |
| Operating and environmental conditions | |
| Ambient temperature [℃] | -20 to +50 |
| Corrosion resistance class CRC | 2 |
| CE marking | To EU Explosion Protection Directive (ATEX) |
| Certificate issuing authority | DNVGL-TAA000011J |