Magnet coil, VACF Series

Brand :
FESTO
Caution
Product Description
Magnet coil, VACF Series
VACF-A-A1
Specifications
| General technical data | |
|---|---|
| Type of mounting | Via knurled nut |
| Mounting position | Any (can be rotated in increments of 45° on the armature tube) |
| Materials | |
| Housing seal set | Aluminium, HNBR |
| Housing | PA, steel |
| Winding | Copper |
| Note on materials | RoHS compliant |
| Characteristic coil data | |||||||
|---|---|---|---|---|---|---|---|
| Operating voltage | 12 V DC | 24 V DC | 48 V DC | 24 V AC | 48 V AC | 110/120 V AC | 230/240 V AC |
| Power [W] | 2.8 | 2.6 | 2.8 | - | - | - | - |
| Pick-up power, 50 Hz [VA] | - | - | - | 2.5 | 2.5 | 2.7 | 3.9 |
| Holding power, 50 Hz [VA] | - | - | - | 1.7 | 1.7 | 1.9 | 2.8 |
| Frequency [Hz] | - | - | - | 50/60 | 50/60 | 50/60 | 50/60 |
| Operating and environmental conditions | |||||||
| Operating voltage | 12 V DC | 24 V DC | 48 V DC | 24 V AC | 48 V AC | 110/120 V AC | 230/240 V AC |
| Ambient temperature [℃] | -20 to +50 | -20 to +50 | |||||
| Corrosion resistance class CRC | 2 | 2 | |||||
| CE marking | - | To EU Low Voltage Directive | |||||
| Certification | c UL us - Recognized (OL) | - | c UL us - Reュ cognized (OL) | - | - | ||
| Certificate issuing authority | DNVGL-TAA000011J | DNVGL-TAA000011J | |||||
VACF-B-B2

Specifications
| General technical data | |
|---|---|
| Type of mounting | Via knurled nut |
| Mounting position | Any (can be rotated in increments of 45° on the armature tube) |
| Materials | |
| Housing seal set | Aluminium, HNBR |
| Housing | PA, steel |
| Winding | Copper |
| Note on materials | RoHS compliant |
| Characteristic coil data | |||||||
|---|---|---|---|---|---|---|---|
| Operating voltage | 12 V DC | 24 V DC | 48 V DC | 24 V AC | 48 V AC | 110/120 V AC | 230/240 V AC |
| Power [W] | 3.4 | 3.3 | 3.4 | - | - | - | - |
| Pick-up power, 50 Hz [VA] | - | - | - | 3.9 | 3.9 | 4.4 | 5.8 |
| Holding power, 50 Hz [VA] | - | - | - | 2.6 | 2.7 | 3.3 | 4.6 |
| Frequency [Hz] | - | - | - | 50/60 | 50/60 | 50/60 | 50/60 |
| Surge resistance [Hz] | - | - | - | - | - | 2.5 | 4 |
| Operating and environmental conditions | |||||||
|---|---|---|---|---|---|---|---|
| Operating voltage | 12 V DC | 24 V DC | 48 V DC | 24 V AC | 48 V AC | 110/120 V AC | 230/240 V AC |
| Ambient temperature [℃] | -20 to +50 | -20 to +50 | |||||
| Corrosion resistance class CRC | 2 | 2 | |||||
| Degree of contamination | - | 3 | |||||
| CE marking | - | To EU Low Voltage Directive | |||||
| Certification | c UL us - Recognized (OL) | - | c UL us - Reュ cognized (OL) | - | - | ||
| Certificate issuing authority | DNVGL-TAA000011J | DNVGL-TAA000011J | |||||