Cable with socket, KMEB Series

Brand :
FESTO
Caution
Product Description
Cable with socket, KMEB Series
Specifications
| Type | KMEB-1 |
|---|---|
| Electrical connection | Angled socket |
| 3-pin | |
| Type C | |
| To EN 175301-803 | |
| Cable diameter [mm] | 5.2 |
| Cable composition | 3x 0.5 mm2 |
| Protective earth connection | Yes |
| Type of mounting | M2.5 central screw |
| Mounting position | Any |
| Protection class to EN 60529 | IP65 (assembled) |
| Housing material | PA |
| Pin contact material | Bronze |
| Cable sheath material | PVC |
| Ambient temperature [℃] | -20 to +80 |