Magnetic valve, VSNC Series

Brand :
FESTO
Caution
Product Description
Magnetic valve, VSNC Series
Specifications
| Type | VSNC-F-B52-D-G14-F8 VSNC-F-B52-D-N14-F8 | VSNC-F-B52-D-G14-F8-1B2 | |
|---|---|---|---|
| Valve function | 5/2-way, double solenoid | ||
| Width [mm] | 32 | ||
| Nominal width DN [mm] | 7.2 | ||
| Design | Piston spool | ||
| Sealing principle | Soft | ||
| Actuation type | Electric | ||
| Reset method | - | ||
| Type of control | Piloted | ||
| Manual override | Detenting, non-detenting | ||
| Type of mounting | Via through-hole | ||
| Mounting position | Any | ||
| Max. tightening torque for valve mounting [Nm] | 3.2 | ||
| Non-overlapping | Yes | ||
| Standard nominal flow rate 1 > 2 [l/min] | 1200 | ||
| b value | 0.4 | ||
| C value [l/sbar] | 5.6 | ||
| Pneumatic connection | 1, 3, 5 | G 1/4, 1/4 NPT | |
| 2, 4 | Connection pattern to NAMUR | ||
| Conforms to standard | VDI/VDE 3845 (NAMUR) | ||
| Certificate issuing authority | DNVGL-TAA000011J | ||
| Product weight [g] | 345 | 455 | |