Magnetic valve, VMPA2 Series

Brand :
FESTO
Caution
Product Description
Magnetic valve, VMPA2 Series

Specifications
| Width | 10 mm | 14 mm | 20 mm | ||
|---|---|---|---|---|---|
| Electrical connection | Plug, M8x1, 4-pin, to EN 60947-5-2 | ||||
| Type of mounting | Via through-hole | ||||
| Mounting position | Any | ||||
| Pneumatic connections | |||||
| Supply port 1 | M7 | G1/8 | G1/8 | ||
| Exhaust port | 3 | M7 | G1/8 | G1/8 | |
| 5 | M7 | G1/8 | G1/8 | ||
| Working ports | 2 | M7 | G1/8 | G1/8 | |
| 4 | M7 | G1/8 | G1/8 | ||
| Pilot air port 12/14 | M5 | M5 | M5 | ||
| Pilot exhaust air port 82/84 | M5 | M5 | M5 | ||
Operating and environmental conditions
| Type | VMPA...-1 | VMPA...-EX1E | |||
|---|---|---|---|---|---|
| Operating medium | Compressed air to ISO 85731:2010 [7:4:4] | ||||
| Note on operating/pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) | ||||
| Operating pressure [bar] | Internal pilot air supply | 3 to 8 | |||
| External pilot air supply | -0.9 to 10 | ||||
| Pilot pressure [bar] | 3 to 8 | ||||
| Ambient temperature [℃] | -5 to +50 | ||||
| CE marking (see declaration of conformity) | To EU EMC Directive | To EU EMC Directive | |||
| - | To EU Explosion Protection Directive (ATEX) | ||||