Magnetic valve, MN1H Series

Brand :
FESTO
Caution
Product Description
Magnetic valve, MN1H Series
Features

Specifications
| Process valve connection | G1/4 | G3/8 | G1/2 | G3/4 | G1 | G1 1/2 |
|---|---|---|---|---|---|---|
| Valve function | 2/2-way, single solenoid | |||||
| Design | Diaphragm valve | |||||
| Sealing principle | Soft | |||||
| Actuation type | Electric | |||||
| Reset method | Pneumatic spring | |||||
| Type of control | Piloted | |||||
| Flow direction | Non-reversible | |||||
| Exhaust air function | Without throttling option | |||||
| Manual override | Non-detenting, detenting via accessory | |||||
| Type of mounting | In-line installation | |||||
| Mounting position | Any | |||||
| Nominal size [mm] | 13 | 13 | 13 | 20 | 25 | 40 |
| Standard nominal flow rate [l/min] | 2000 | 2900 | 3100 | 10000 | 11500 | 30500 |
| Product weight [g] | 450 | 450 | 400 | 1100 | 1000 | 2600 |
| Max. tightening torque [Nm] | 35 | 60 | 105 | 200 | 380 | 850 |