Magnetic valve, MHE4 Series

Brand :
FESTO
Caution
Product Description
Magnetic valve, MHE4 Series
Features

Specifications
| Valve function | 3/2 way, single solenoid |
|---|---|
| Design | Pressure-relieved poppet valve |
| Lap | Underlap |
| Sealing principle | Soft |
| Reset method | Mechanical spring |
| Actuation type | Electric |
| Type of control | Direct |
| Direction of flow | Reversible with restrictions |
| Exhaust air function | With flow control |
| Manual override | Non-detenting |
| Mounting position | Any |
| Width [mm] | 18 |
| Grid dimension [mm] | 24 |
| Nominal width [mm] | 4 |
| Standard nominal flow rate [l/min] | 400 |
| Type of mounting | Via through-holes |
| Pneumatic connection | Connecting thread G1/4 |
| Push-in connector for tubing O.D. 8 mm | |
| Product weight [g] | 270 |