Magnetic valve, MHE3 Series

Brand :
FESTO
Caution
Product Description
Magnetic valve, MHE3 Series
Features

Specifications
| Valve function | 3/2 way, single solenoid |
|---|---|
| Design | Pressure-relieved poppet valve |
| Lap | Underlap |
| Sealing principle | Soft |
| Reset method | Mechanical spring |
| Actuation type | Electric |
| Type of control | Direct |
| Direction of flow | Reversible with restrictions |
| Exhaust air function | With flow control |
| Manual override | Non-detenting |
| Mounting position | Any |
| Width [mm] | 14 |
| Grid dimension [mm] | 19 (minimum distance 5 mm) |
| Nominal width [mm] | 3 |
| Standard nominal flow rate [l/min] | 200 |
| Type of mounting | Via through-holes |
| Pneumatic connection | Connecting thread G1/8 |
| Push-in connector for tubing O.D. 6 mm | |
| Product weight [g] | 120 |
Operating and environmental conditions
| Type | With fast-switching electronics | Without fast-switching electronics | |
|---|---|---|---|
| Operating medium | Compressed air to ISO 85731:2010 [7:4:4] | ||
| Note on operating/pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) | ||
| Operating pressure [bar] | -0.9 to +8 | ||
| Operating pressure: Reversible [bar] | -0.9 to +1 | ||
| Ambient temperature [℃] | -5 to +60 | ||
| Temperature of medium [℃] | -5 to +60 | ||
| Restricted ambient and media temperature | As a function of switching frequency | ||
| Corrosion resistance class CRC | 2 | ||
| CE marking (see declaration of conformity) | To EU EMC Directive | - | |
| KC mark | KC EMC | - | |
| Certification | c UL us Recognized (OL) | c UL us Recognized (OL) | |
| RCM trademark | - | ||