Magnetic valve, CPV10 Series

Brand :
FESTO
Caution
Product Description
Magnetic valve, CPV10 Series
Specifications
| Type | CPV10 | CPV14 | CPV18 |
|---|---|---|---|
| Design | Electromagnetically actuated piston spool valve | ||
| Lubrication | Life-time lubrication, PWIS-free (free of paint-wetting impairment substances) | ||
| Type of mounting | Via pneumatic multiple connector plate | ||
| Via backwall | |||
| On H-rail | |||
| Mounting position | Any | ||
| Lap | Overlap | ||
| Manual override | Non-detenting/detenting/blocked | ||
| Width [mm] | 10 | 14 | 18 |
| Nominal size [mm] | 4 | 6 | 8 |
| Nominal flow rate without fitting [l/min] | 400 | 800 | 1600 1400 |
| b value | 0.4 | 0.42 0.37 | 0.38 0.41 0.40 |
| c value [l/sbar] | 1.6 | 3.2 | 6.3 5.66 |
| Pneumatic connections | |||
| Pneumatic connection | Via end plate or pneumatic multiple connector plate | ||
| Supply port 1/11 | G1/8 | G1/4 | G3/8 |
| Exhaust port 3/5 | G3/8 (G1/4) | G1/2 (G3/8) | G1/2 |
| Working ports 2/4 | M7 | G1/8 | G1/4 |
| Pilot air supply port 12/14 | M5 (M7) | G1/4 | G1/4 |
| Pilot exhaust air port 82/84 | M5 (M7) | G1/8 | G1/4 |