Magnetic valve, CPE24 Series

Brand :
FESTO
Caution
Product Description
Magnetic valve, CPE24 Series
Features

Specifications
| Valve function | 3/2 | 5/2 | 5/3 | ||||||
|---|---|---|---|---|---|---|---|---|---|
| Normal position | G | O | - | - | G | B | E | ||
| Stable position | Monostable | Bistable | Monostable | ||||||
| Reset method: pneumatic spring | Yes | - | No | ||||||
| Reset method: mechanical spring | No | - | Yes | ||||||
| Design | Piston spool | ||||||||
| Sealing principle | Soft | ||||||||
| Lap | Overlap | ||||||||
| Type of actuation | Electrical | ||||||||
| Type of control | Pilot | ||||||||
| Pilot air supply | Internal or external | ||||||||
| Flow direction | - | Reversible with external pilot air supply | |||||||
| Exhaust function | - | With flow control | |||||||
| Manual override | Non-detenting, detenting via accessory | ||||||||
| Type of mounting | Via through-holes | ||||||||
| Mounting position | Any | ||||||||
| Pneumatic connection | 1, 2, 4 | Threaded connection: G3/8; QS connection: Ø 10 or Ø 12 mm | |||||||
| 3, 5 | Threaded connection: G3/8 | ||||||||
| 12, 14 | Threaded connection: M5; QS connection: Ø 6 mm | ||||||||
| 82, 84 | Threaded connection: M5 | ||||||||
| Nominal width | - | [mm] | 11 | ||||||
| Standard nominal flow rate | G3/8 | [l/min] | 2500 | 3200 | 3000 | 2600 | 2650 | ||
| QS10 | [l/min] | 1250 | |||||||
| QS12 | [l/min] | 1650 | 1600 | ||||||
| Switching time | On/off | [ms] | 50/33 | 40/50 | - | 25/55 | |||
| Changeover | [ms] | - | 25 | - | |||||
| Duty cycle | - | [%] | 100 | ||||||
| Width | - | [mm] | 24 | ||||||
| Corrosion resistance class CRC | 2 | ||||||||
Electrical data
| Operating voltage | M1H | [V DC] | 24 +10/-15% |
|---|---|---|---|
| M2H | [V AC] | 110 ±10% at 50 to 60 Hz | |
| M3H | [V AC] | 230 ±10% at 50 to 60 Hz | |
| Power consumption | M1H | [W] | 1.5 |
| M2H, M3H | [VA] | Pull: 3, hold: 2.4 | |
| Degree of protection with plug socket | IP65 to IEC 60529 | ||