Magnetic valve, CPE10 Series

Brand :
FESTO
Caution
Product Description
Magnetic valve, CPE18 Series
Features

Specifications
| Valve function | 3/2 | 5/2 | 5/3 | |||||
|---|---|---|---|---|---|---|---|---|
| Normal position | G | O | - | - | G | B | E | |
| Stable position | Monostable | Bistable | Monostable | |||||
| Reset method: pneumatic spring | Yes | - | No | |||||
| Reset method: mechanical spring | No | - | Yes | |||||
| Design | Piston spool | |||||||
| Sealing principle | Soft | |||||||
| Lap | Overlap | |||||||
| Type of actuation | Electrical | |||||||
| Type of control | Pilot | |||||||
| Pilot air supply | Internal or external | |||||||
| Flow direction | - | Reversible with external pilot air supply | ||||||
| Exhaust air function | - | With flow control | ||||||
| Manual override | Non-detenting, detenting via accessory | |||||||
| Type of mounting | Via through-holes | |||||||
| Mounting position | Any | |||||||
| Pneumatic connection | 1, 2, 4 | Threaded connection: M5, M7; QS connection: ุ 4 or ุ 6 mm | ||||||
| 3, 5 | Threaded connection: M7 | |||||||
| 12, 14 | Threaded connection: M3; QS connection: ุ 3 mm | |||||||
| 82, 84 | Threaded connection: M3 | |||||||
| Nominal width [mm] | 4 | |||||||
| Standard nominal flow rate [l/min] | M5 | 190 | 180 | |||||
| M7 | 400 | 350 | 300 | 250 | ||||
| QS4 | 190 | 180 | ||||||
| QS6 | 300 | 350 | 320 | 300 | 250 | |||
| Switching time [ms] | On/off | 14/14 | 16/20 | - | 16/20 | |||
| Changeover | - | 8 | - | |||||
| Duty cycle [%] | 100 | |||||||
| Width [mm] | 10 | |||||||
| Corrosion resistance class CRC | 2 | |||||||