Magnetic valve, MVH Series

Brand :
FESTO
Caution
Product Description
Magnetic valve, MVH Series
Specifications
| Pneumatic connection | G1/8 | G1/4 | G3/8 | |||
|---|---|---|---|---|---|---|
| Reset method | Mechanical | Pneumatic | Mechanical | Pneumatic | Mechanical | Pneumatic |
| Valve function | 5/2-way, single solenoid | |||||
| Design | Poppet seat | Piston spool | Poppet seat | Piston spool | Piston spool | |
| Lap | Underlap | Overlap | Underlap | Overlap | Overlap | |
| Sealing principle | Soft | |||||
| Actuation type | Electrical | |||||
| Control type | Pilot-actuated | |||||
| Pilot air supply | Internal or external | |||||
| Flow direction | Reversible or non-reversible | |||||
| Exhaust air function | With flow control | |||||
| Manual override | Non-detenting | |||||
| Mounting type | With through-hole | |||||
| Mounting position | Any | |||||
| b value | 0.34 | - | 0.29 | 0.38 | - | - |
| c value [l/s bar] | 3 | - | 5.5 | 6.35 | - | - |
| Nominal width [mm] | 5 | 8 | 7 | 10 | 12 | |
| Standard flow rate [l/min.] | 750 | 1000 | 1300 | 1600 | 2000 | |
| Grid dimension [mm] | 27 | 33 | 41 | |||
| Valve width [mm] | 26 | 32 | 40 | |||
| Product weight [g] | 230 | 290 | 360 | 440 | 750 | |