Magnetic valve, MCH Series

Brand :
FESTO
Caution
Product Description
Magnetic valve, MCH Series
Features

Specifications
| Type | MOCH-3-1/8 | MCH-3-1/8 | |
|---|---|---|---|
| Valve function | 3/2, normally open, single solenoid | 3/2, normally closed, single solenoid | |
| Design | Poppet valve with spring return | Poppet valve with spring return | |
| Sealing principle | Soft | Soft | |
| Reset method | Mechanical spring | Mechanical spring | |
| Actuation type | Electric | Electric | |
| Type of control | Direct | Direct | |
| Direction of flow | Non-reversible | Non-reversible | |
| Manual override | Detenting | Detenting | |
| Nominal width [mm] | 2.5 | 2.5 | |
| Standard nominal flow rate [l/min] | 70 | 160 | |
| Type of mounting | Via through-holes | Via through-holes | |
| Pneumatic port | 1 | G1/8 | G1/8 |
| 2 | G1/8 | G1/8 | |
| 3 | G1/8 | G1/8 | |
| Note on materials | RoHS-compliant | RoHS-compliant | |
| Operating medium | Compressed air to ISO 8573-1:2010 [7:4:4] | ||
| Operating pressure [bar] | 0 to +7 | ||
| Ambient temperature [°C] | -5 to +40 | ||
| Temperature of medium [°C] | -10 to +60 | ||
| Storage temperature [°C] | -40 to +100 | ||
| Certification | c CSA us (OL) | ||