3-point Grabber, DHDS Series

Brand :
FESTO
Caution
Product Description
3-point grabber, DHDS Series

Features

Specifications
| Size | 16 | 32 | 50 |
|---|---|---|---|
| Design | Lever | ||
| Guided motion sequence | |||
| Mode of operation | Double-acting | ||
| Gripper function | 3-point | ||
| Gripping force backup | NC | NC | NC |
| Number of gripper jaws | 3 | ||
| Max. load per gripper finger [g] | 50 | 150 | 250 |
| Stroke per gripper jaw [mm] | 2.5 | 3.9 | 6 |
| Pneumatic connection | M3 | M5 | G1/8 |
| Repetition accuracy [mm] | ≤ 0.04 | ||
| Max. interchangeability [mm] | ≤ ±0.2 | ||
| Max. operating frequency [Hz] | ≤ 4 | ||
| Rotational symmetry [mm] | < Ø 0.2 | ||
| Position sensing | Via position sensor | Via proximity switch, position transmitter | |
| Type of mounting | With female thread and dowel pin | ||
| Mounting position | Any | ||
Operating and environmental conditions
| Min. operating pressure | DHDS-...-A [bar] | 2 |
|---|---|---|
| DHDS-...-A-NC [bar] | 4 | |
| Max. operating pressure [bar] | 8 | |
| Operating medium | Compressed air to ISO 8573-1:2010 [7:4:4] | |
| Note on operating/pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) | |
| Ambient temperature [°C] | +5...+60 | |
| Corrosion resistance class CRC | 1 | |