Mounting bracket, MS6 Series

Brand :
FESTO
Caution
Product Description
Mounting bracket MS6-WB

For wall mounting
Dimension
| Manufacturer No | Product code | B1 | B2 | B3 | B4 | L1 | L2 | L3 | L4 | Weight [g] |
|---|---|---|---|---|---|---|---|---|---|---|
| 532196 | MS6-WB | 79.4 | 61.9 | 4.5 | 55 | 157.6 | 71 | 6.6 | 71 | 121 |
Mounting bracket MS6-WPB

- For connecting modules via wall mounting
- In combination with a connecting plate MS4/6-AG... for individual wall mounting
- In combination with mounting plate MS4/6-AEND
for individual wall mounting via direct thread
- Provides large wall gap for pressure regulator
- In combination with a connecting plate MS4/6-AG... for individual wall mounting
- In combination with mounting plate MS4/6-AEND
for individual wall mounting via direct thread
- Provides large wall gap for pressure regulator
Dimension
| Manufacturer No | Product code | B1 | B2 | B3 | B4 | B5 | L1 | L2 | L3 | L4 | Weight [g] |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 526074 | MS6-WPB | 79 | 62 | 4.5 | 90.5 | 115 | 158 | 71 | 6.6 | 71 | 115 |
Mounting bracket MS6-WPM-D

- For connecting modules via wall mounting
- In combination with a connecting plate MS6-AG... for individual wall mounting
- Speedy attachment and detachment
- For installation of modules with regulating knob pointing downwards
- In combination with a connecting plate MS6-AG... for individual wall mounting
- Speedy attachment and detachment
- For installation of modules with regulating knob pointing downwards
Dimension
| Manufacturer No | Product code | B1 | B2 | B3 | B4 | B5 | L1 | L2 | L3 | L4 | Clearance | Weight [g] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 526073 | MS6-WPM-D | 99 | 69 | 18 | 54 | 129 | 99 | 41 | 7 | 41 | 69 | 144 |