Proximity sensor, SMPO Series

Brand :
FESTO
Caution
Product Description
Proximity sensor, SMPO Series
Pneumatic proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Block design
SMPO-1-H-B - Block design
SMPO-8E - For T-slot
● Operating pressure (bar) :
SMPO-1-H-B - 2...6
SMPO-8E - 2...8
● Valve Function : 3/2
● Ambient Temperature (°C) : –15 ... +60
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Proximity sensor, SMPO Series

SMPO-8E

SMPO-1-H-B
Specifications
SMPO-8E
| Design | |
|---|---|
| Constructional design | For T-slot |
| Type of mounting | Insertable in the slot from above |
| Via through-holes | |
| Via accessories | |
| Connection direction | Lateral |
| Reproducibility of switching point [mm] | ±0.2 |
| Switching status display | Optical |
| Technical data | |
|---|---|
| Switching element function | 3/2-way valve, normally closed |
| Operating medium | Compressed air in accordance with ISO 8573-1:2010 [6:4:4] |
| Note on operating/pilot medium | Operation with lubricated medium not possible |
| Operating pressure [bar] | 2 to 8 |
| Switch-on time [ms] | 22 |
| Switch-off time [ms] | 52 |
| Pneumatic connection | Female thread M5 |
| Protection class | IP65 |
| Operating and environmental conditions | |
|---|---|
| Ambient temperature [°C] | -15 to +60 |
| Corrosion resistance class CRC | 2 |
| Materials | |
|---|---|
| Housing | Anodised aluminium |
| High-alloy steel | |
| PA | |
| Note on materials | Free of copper and PTFE |
| RoHS-compliant | |
SMPO-1-H-B
| Design | Block design |
|---|---|
| Type of mounting | With through-hole |
| Via accessories | |
| Reproducibility of switching point [mm] | ±0.2 |
| Switching status display | Opto-electrical |
| Technical data | |
|---|---|
| Switching element function | 3/2-way valve, normally closed |
| Operating medium | Compressed air in accordance with ISO 8573-1:2010 [6:4:4] |
| Note on operating/pilot medium | Lubricated operation not possible |
| Operating pressure [bar] | 2 to 6 |
| Switch-on time [ms] | < 30 |
| Switch-off time [ms] | < 25 |
| Pneumatic connection | Barbed connector for tubing I.D. 3 mm |
| Degree of protection | IP65 |
| Operating and environmental conditions | |
|---|---|
| Ambient temperature [°C] | -15 to +60 |
| Materials | |
|---|---|
| Housing | PA, POM |
| Barbed connector | Brass |